CatalogsList
List of catalogs
New endpoint available: CatalogList
Introduction
The list of catalogs is related to your account, thanks to the API Key. It can vary from having only one catalog to all available catalogs in the TraceParts database.
API Key
This web service requires an API Key. Please use the form to request your API Key.
Description
The API returns the information related to the available catalogs, such as their TraceParts ID, their label, their logo and few other details.
Building a URL
The CatalogsList API request takes the following form:
https://ws.tracepartsonline.net/tpowebservices/CatalogsList?parameters
Parameters
Certain parameters are required while others are optional. As it is standard in URLs, all parameters are separated using the ampersand (&) character. The list of parameters and their possible values are enumerated below.
Required parameters
Parameter Name | Data type | Default value | Description |
---|---|---|---|
ApiKey | string | none | Code calling an API to track and control how the API is used |
Format | string | none | Answer file type (xml, json) |
Language | string | en | LanguageID given by the LanguagesList API |
Version | integer | 1 | Version of the answer |
Optional parameters
Parameter Name | Data type | Default value | Description |
---|---|---|---|
UserEmail | string | none | User email / User ID |
ActiveJsonLight | boolean | 0 | Enables the light version when json is the answer file type |
SupplierInfo | boolean | 0 | Provides some informations related to the supplier |
https | boolean | 0 | URL returned in the answer will use the https protocol |
Example of CatalogsList API
The request below returns all catalogs as an xml file, with an English content.
https://ws.tracepartsonline.net/tpowebservices/CatalogsList?Language=en&Format=xml&ApiKey={ApiKey}&https=1&Version=2
By changing the Format and adding the ActiveJsonLight, CatalogsList returns all catalogs as a light Json file.
https://ws.tracepartsonline.net/tpowebservices/CatalogsList?Language=en&Format=json&ActiveJsonLight=1&ApiKey={ApiKey}&https=1&Version=2
CatalogsList responses
CatalogsList responses are returned in the format indicated by the Format parameter within the URL request’s path.
JSON Output
A sample HTTP request is shown below, displaying some of the available catalogs.
{
"classificationId":"ASCO_JOUCOMATIC",
"title":"ASCO Numatics"
"pictureUrl":"https://tracepartsonline.net/PartsDefs/Production/System/Pictures/ASCO_JOUCOMATICM.gif"
"published":"2002-02-19 23:00:00Z"
"updated":"2017-09-24 22:00:00Z"
"classType":"2"
},
{
"classificationId":"DIN",
"title":"DIN"
"pictureUrl":"https://tracepartsonline.net/PartsDefs/Production/System/Pictures/DINM.gif"
"published":"2007-08-19 22:00:00Z"
"updated":"2017-10-02 22:00:00Z"
"classType":"5"
},
{
"classificationId":"LEGRIS",
"title":"Parker Legris Connectic Low Pressure"
"pictureUrl":"https://tracepartsonline.net/PartsDefs/Production/System/Pictures/LEGRISM.gif"
"published":"2002-02-19 23:00:00Z"
"updated":"2017-10-18 22:00:00Z"
"classType":"2"
}
XML Output
Same example as above.
<WsClassification>
<ClassificationId>ASCO_JOUCOMATIC</ClassificationId>
<Title>ASCO Numatics</Title>
<PictureUrl>https://tracepartsonline.net/PartsDefs/Production/System/Pictures/ASCO_JOUCOMATICM.gif</PictureUrl>
<Published>2002-02-19 23:00:00Z</Published>
<Updated>2017-09-24 22:00:00Z</Updated>
<ClassType>2</ClassType>
</WsClassification>
<WsClassification>
<ClassificationId>DIN</ClassificationId>
<Title>DIN</Title>
<PictureUrl>https://tracepartsonline.net/PartsDefs/Production/System/Pictures/DINM.gif</PictureUrl>
<Published>2007-08-19 22:00:00Z</Published>
<Updated>2017-10-02 22:00:00Z</Updated>
<ClassType>5</ClassType>
</WsClassification>
<WsClassification>
<ClassificationId>LEGRIS</ClassificationId>
<Title>Parker Legris Connectic Low Pressure</Title>
<PictureUrl>https://tracepartsonline.net/PartsDefs/Production/System/Pictures/LEGRISM.gif</PictureUrl>
<Published>2002-02-19 23:00:00Z</Published>
<Updated>2017-10-18 22:00:00Z</Updated>
<ClassType>2</ClassType>
</WsClassification>
CatalogsList response elements
CatalogsList responses contain nine elements:
- “classificationId”: TraceParts ID for the catalog. It is 33 characters maximum (A through Z, 0 through 9 and – and _ ).
- “Title”: label of the catalog, depending on the language.
- “PictureURL”: path to the catalog’s logo. It is 40 pixels high with a maximum width of 316 pixels. There is no minimum width.
- “Published”: date (ISO 8601 format YYYY-MM-DDThh:mm:ss.sTZD) of the first publication, of the first product, of the catalog.
- “Updated”: date (ISO 8601 format YYYY-MM-DDThh:mm:ss.sTZD) of the last update of a product of the catalog.
- “ClassType”: type of catalogs. You can filter or sort the catalogs with this type (1: general catalogs with several suppliers | 2: supplier catalog | 3: dedicated classification for a specific customer | 4: user classification | 5: catalog of institute for standardization.
- “SupplierName”: label of the catalog.
- “SupplierDescription”: description of the catalog.
- “RFQEnabled”: the supplier subscribed to the quotation feature thru the TracePartsOnline.net website.
Developer support
Please contact us for any problem, question or comment related to this content integration.
Last updated October 25, 2017
Updated 12 days ago