ProductsList
List of products
New endpoint available: ProductList
Introduction
The list of products is related to one given category of a catalog available in the TraceParts database.
API Key
This web service requires an API Key. Please use the form to request your API Key.
Description
This API returns the list of products for one given category. The response includes the label of the product, the thumbnail, the product’s catalog and few information.
Building a URL
The ProductsList API request takes the following form:
https://ws.tracepartsonline.net/tpowebservices/ProductsList?parameters
Parameters
Certain parameters are required while others are optional. As it is standard in URLs, all parameters are separated using the ampersand (&) character. The list of parameters and their possible values are enumerated below.
Required parameters
Parameter Name | Data type | Default value | Description |
---|---|---|---|
ApiKey | string | none | Code calling an API to track and control how the API is used |
Format | string | none | Answer file type (xml, json) |
ClassificationID | string | none | ClassificationId given by the CatalogsList API |
Language | string | en | LanguageID given by the LanguagesList API |
Version | integer | 1 | Version of the answer |
Optional parameters
Parameter Name | Data type | Default value | Description |
---|---|---|---|
UserEmail | string | none | User email / User ID |
ActiveJsonLight | boolean | 0 | Enables the light version when json is the answer file type |
https | boolean | 0 | URL returned in the answer will use the https protocol |
Path | string | root of the catalog | Category path which contents a list of product(s) given by the CategoriesList API |
Size | integer | 30000 | Number of products, split by page |
Page | integer | 1 | Page number, if the products list have been split sith the Size parameter |
Example of ProductsList API
The request below returns all products of the ASCO Numatics catalog, for the “Pneumatics” category, as an xml file, with an English content.
https://ws.tracepartsonline.net/tpowebservices/ProductsList?ClassificationId=ASCO_JOUCOMATIC&Path=/F_ASJC/F_ASJC.ASJC1/&Language=en&Format=xml&ApiKey={ApiKey}&https=1&Version=2
By changing the Format and adding the ActiveJsonLight, ProductsList returns all products, as a light Json file.
https://ws.tracepartsonline.net/tpowebservices/ProductsList?ClassificationId=ASCO_JOUCOMATIC&Path=/F_ASJC/F_ASJC.ASJC1/&Language=en&Format=json&ActiveJsonLight=1&ApiKey={ApiKey}&https=1&Version=2
ProductsList responses
ProductsList responses are returned in the format indicated by the Format parameter within the URL request’s path.
JSON Output
A sample HTTP request is shown below, displaying some of the available products.
{
"partID":"10-30042012-121567",
"title":"\"H\" guiding unit with 4 slide bearings",
"manufacturerID":"ASCO_JOUCOMATIC",
"manufacturerName":"ASCO Numatics",
"standard":"ISO 15552",
"partPictureUrl":"https://www.tracepartsonline.net/PartsDefs/Production/ASCO_JOUCOMATIC/10-30042012-121567/Pictures/10-30042012-121567M.gif",
"published":"2014-02-02 23:00:00Z",
"updated":"2017-03-29 22:00:00Z",
"manufacturerPictureUrl":"https://www.tracepartsonline.net/PartsDefs/Production/System/Pictures/ASCO_JOUCOMATICM.gif",
},
"partID":"10-13122000-070738",
"title":"Alignment compensator",
"manufacturerID":"ASCO_JOUCOMATIC",
"manufacturerName":"ASCO Numatics",
"standard":"ISO 15552,AFNOR NF ISO 15552,DIN ISO 15552,ISO 21287",
"partPictureUrl":"https://www.tracepartsonline.net/PartsDefs/Production/ASCO_JOUCOMATIC/10-13122000-070738/Pictures/10-13122000-070738M.gif",
"published":"2014-02-02 23:00:00Z",
"updated":"2017-03-29 22:00:00Z",
"manufacturerPictureUrl":"https://www.tracepartsonline.net/PartsDefs/Production/System/Pictures/ASCO_JOUCOMATICM.gif",
}
XML Output
Same example as above.
<WsProduct>
<PartID>10-30042012-121567</PartID>
<Title>"H" guiding unit with 4 slide bearings</Title>
<PartPictureUrl>https://www.tracepartsonline.net/PartsDefs/Production/ASCO_JOUCOMATIC/10-30042012-121567/Pictures/10-30042012-121567M.gif</PartPictureUrl>
<Published>2014-02-02 23:00:00Z</Published>
<Updated>2017-03-29 22:00:00Z</Updated>
<Standard>ISO 15552</Standard>
<ManufacturerID>ASCO_JOUCOMATIC</ManufacturerID>
<ManufacturerName>ASCO Numatics</ManufacturerName>
<ManufacturerPictureUrl>https://www.tracepartsonline.net/PartsDefs/Production/System/Pictures/ASCO_JOUCOMATICM.gif</ManufacturerPictureUrl>
</WsProduct>
<WsProduct>
<PartID>10-13122000-070738</PartID>
<Title>Alignment compensator</Title>
<PartPictureUrl>https://www.tracepartsonline.net/PartsDefs/Production/ASCO_JOUCOMATIC/10-13122000-070738/Pictures/10-13122000-070738M.gif</PartPictureUrl>
<Published>2014-02-02 23:00:00Z</Published>
<Updated>2017-03-29 22:00:00Z</Updated>
<Standard>ISO 15552,AFNOR NF ISO 15552,DIN ISO 15552,ISO 21287</Standard>
<ManufacturerID>ASCO_JOUCOMATIC</ManufacturerID>
<ManufacturerName>ASCO Numatics</ManufacturerName>
<ManufacturerPictureUrl>https://www.tracepartsonline.net/PartsDefs/Production/System/Pictures/ASCO_JOUCOMATICM.gif</ManufacturerPictureUrl>
</WsProduct>
ProductsList response elements
ProductsList responses contain nine elements:
- “PartID”: it is the TraceParts product ID. A product can be a collection of several part numbers, or a single one. The choice is made by the supplier of the data.
- “Title”: label of the product. A product can be only one part number or a collection of part numbers.
- “PartPictureUrl”: path to the product’s logo. It is 40 pixels high with a maximum width of 108 pixels. There is no minimum width.
- “Published”: date (ISO 8601 format YYYY-MM-DDThh:mm:ss.sTZD) of the first publication of the product.
- “Updated”: date (ISO 8601 format YYYY-MM-DDThh:mm:ss.sTZD) of the last update of the product.
- “Standard”: product conformed to this list of standards (comma separated)
- “ManufacturerID”: TraceParts ID for the supplier. It is 33 characters maximum (A through Z, 0 through 9 and – and _ ).
- “ManufacturerName”: label of the catalog, depending on the language.
- “ManufacturerPictureUrl”: path to the catalog’s logo. It is 40 pixels high with a maximum width of 316 pixels. There is no minimum width.
Developer support
Please contact us for any problem, question or comment related to this content integration.
Last updated October 26, 2017
Updated 10 days ago