Traceparts

The Newsletter to The TraceParts Design Engineering Community #175

February 2023 – New parts catalogs available on the TraceParts CAD-content platform: AutomationDirect, Schneider Electric, HPS International, AMPHENOL SOCAPEX and ITT ENIDINE, Inc.

TraceParts Newsletter #175 New components provided from AutomationDirect, Schneider Electric, HPS International, AMPHENOL SOCAPEX and ITT ENIDINE, Inc.

 
 
TraceParts

NEW AND UPDATED CATALOGS  |  February 2023

Browse any of the catalogs below to speed up your next design project

with manufacturer certified catalogs on TraceParts.com

 
 
 
AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

New Components

  • Bryant watertight single pin and sleeve receptacle, 30A, 277/480VA
  • SureFrame 15 Series light T-slotted rail
  • Saginaw NextGen Enviro-Therm air conditioner, 1195 BTU/H, R-134a

Bryant watertight single pin and sleeve receptacle, 30A, 277/480VA

Browse Catalog →
 
 
Schneider Electric

Schneider Electric

Schneider Electric – Electrical Distribution

New Components

  • Fuse Disconnector, Acti9 SBI, 1N, 125A, for fuse 22 x 58mm
  • Compact metal enclosures Spacial SM with mounting plate
  • Circuit breaker frame, ComPacT NS2000N, 50kA at 415VAC, 2000A
Browse Catalog →

Fuse Disconnector, Acti9 SBI, 1N, 125A, for fuse 22 x 58mm

 
HPS International

HPS International

HPS International, also known as HP-SYSTEM or “HPS – Hydraulique Production Systems” is a manufacturer of hydraulic cylinders

New Components

  • Hydraulic cylinder, Double acting, VDF series – BF4 mounting
  • Hydraulic cylinder, double acting, GVCN serie, mounting M20
  • SEB – Swivel eye bolt

Hydraulic cylinder, Double acting, VDF series - BF4 mounting

Browse Catalog →
 
AMPHENOL SOCAPEX

AMPHENOL SOCAPEX

Manufacturer of interconnect products

New Components

  • CapLock & PlugLock
  • MDP FTV series
  • HDMI FTV series
Browse Catalog →

CapLock & PlugLock

 
ITT ENIDINE, Inc.

ITT ENIDINE, Inc.

Manufacturer of energy absorption, vibration isolation and motion control solutions

New Components

  • Wire Rope Isolators – WR16, Inch
  • ECO OEM Small Bore Adjustable Series Shock Absorber, Imperial
  • OEMXT Mid Bore Adjustable Series Shock Absorber, Imperial
Browse Catalog →

Wire Rope Isolators - WR16, Inch

 

ENGINEERING NEWS

with friendly support from EngineeringClicks

4 Critical Steps To Control Duplicate

4 Critical Steps To Control Duplicate

Duplicate parts are the software bugs of the data world, hard to identify without specific tools and processes in place. If these “bugs” are not found in implementation they can be ultimately time consuming and costly down the road.  For these reasons it is crucial to get ahead of the issue as soon as possible, optimally during a data migration project or switch to a new platform. 

Read More →
 

What Is Space Engineering?

What Is Space Engineering?

What is Space Engineering? What are the differences between space engineering and aerospace engineering? What do space engineers do everyday? We are here to answer these questions for you!
Space engineering brings together a number of multidisciplinary engineering fields in order to create and develop high-performance system components and space systems.

Read More →

Engineering Workplace Culture

Engineering Workplace Culture

Let’s look into engineering workplace culture. Mechanical engineering is a very challenging profession: between keeping up with deadlines, managing creativity and practicality, working in teams on concepts and bringing them to fruition. As a consequence one barely has time to stay on top of their speciality and have a social life that involves something other than talking engineering…

Read More →

 
facebook
 

twitter
 

youtube

linkedin

TraceParts S.A.S.
Parc Eco Normandie
76430 Saint Romain – France

E-Mail: info@traceparts.com
Web: www.traceparts.com
Phone. +33(0)232 794 426

Trade register number: 433 949 625 000 19
VAT. No FR53433949625

You are receiving this newsletter because of your registration with TraceParts.

Our General Terms of Use & Privacy Policy can be found here. Information on our GDPR compliance can be found here.

About the Author

Mia Sokic
Mia Sokic

Junior Digital Marketing Specialist, TraceParts

Other similar posts