CADFormatsList
List of CAD formats
New endpoint available: CadDataAvailability
Introduction
The list of CAD formats depends on options and new formats that TraceParts often adds.
API Key
This web service requires an API Key. Please use the form to request your API Key.
Description
The API returns the “TraceParts CAD format ID” and the label of this CAD format, written in the requested LanguageID.
Building a URL
The CADFormatsList API request takes the following form:
https://ws.tracepartsonline.net/tpowebservices/CADFormatsList?parameters
Parameters
Certain parameters are required while others are optional. As it is standard in URLs, all parameters are separated using the ampersand (&) character. The list of parameters and their possible values are enumerated below.
Required parameters
Parameter Name | Data type | Default value | Description |
---|---|---|---|
ApiKey | string | none | Code calling an API to track and control how the API is used |
Format | string | none | Answer file type (xml, json) |
PartID* | string | none | PartID given by the SynchronizationData API |
ClassificationID** | string | none | ClassificationId given by the CatalogsList API |
PartNumber** | string | none | Part Number as it is exactly written in the TraceParts database |
Language | string | en | LanguageID given by the LanguagesList API |
Version | integer | 1 | Version of the answer |
Optional parameters
Parameter Name | Data type | Default value | Description |
---|---|---|---|
UserEmail | string | none | User email / User ID |
ActiveJsonLight | boolean | 0 | Enables the light version when json is the answer file type |
SelectionPath* | string | none | SelectionPath given by the SynchronizationData API |
https | boolean | 0 | URL returned in the answer will use the https protocol |
*Both parameters (PartID and SelectionPath) have to be used together. In this case, the couple “ClassificationID” and “PartNumber” is not to use.
** Both parameters (ClassificationID and PartNumber) have to be used together. In this case, the couple “PartID” and “SelectionPath” is not to use.
Example of CADFormatsList API
The request below returns all CAD formats as an xml file, with an English label.
https://ws.tracepartsonline.net/tpowebservices/CADFormatsList?Language=en&Format=xml&ApiKey={ApiKey}&Version=2
By changing the Format and adding the ActiveJsonLight, CADFormatsList returns all CAD formats as a light Json file.
https://ws.tracepartsonline.net/tpowebservices/CADFormatsList?Language=en&Format=json&ActiveJsonLight=1&ApiKey={ApiKey}&Version=2
PartID and SelectionPath:
https://ws.tracepartsonline.net/tpowebservices/CADFormatsList?Language=en&PartID=10-29042015-067703&SelectionPath=1|1|&Format=json&ActiveJsonLight=1&ApiKey={ApiKey}&Version=2
PartNumber and ClassificationID:
https://ws.tracepartsonline.net/tpowebservices/CADFormatsList?Language=en&PartNumber=43900011&ClassificationID=ASCO_JOUCOMATIC&Format=json&ActiveJsonLight=1&ApiKey={ApiKey}&Version=2
CADFormatsList responses
CADFormatsList responses are returned in the format indicated by the Format parameter within the URL request’s path.
JSON Output
A sample HTTP request is shown below, displaying some of the available CAD formats.
{
"cadFormatList": [
{
"cadFormatId":"2",
"cadFormatName":"Acis 6.3",
"deliveryMethod":"1"
},
{
"cadFormatId":"11",
"cadFormatName":"AutoCAD (DWG 13) - 2D",
"deliveryMethod":"1"
},
{
"cadFormatId":"36",
"cadFormatName":"AutoCAD (DWG 13) - 3D",
"deliveryMethod":"1"
},
{
"cadFormatId":"12",
"cadFormatName":"DXF 13 - 2D",
"deliveryMethod":"1"
},
{
"cadFormatId":"37",
"cadFormatName":"DXF 13 - 3D",
"deliveryMethod":"1"
}
]
}
XML Output
Same example as above.
<WsCADFormatList>
<CADFormatList>
<WsCADFormat>
<CADFormatId>2</CADFormatId>
<CADFormatName>Acis 6.3</CADFormatName>
<DeliveryMethod>1</DeliveryMethod>
</WsCADFormat>
<WsCADFormat>
<CADFormatId>11</CADFormatId>
<CADFormatName>AutoCAD (DWG 13) - 2D</CADFormatName>
<DeliveryMethod>1</DeliveryMethod>
</WsCADFormat>
<WsCADFormat>
<CADFormatId>36</CADFormatId>
<CADFormatName>AutoCAD (DWG 13) - 3D</CADFormatName>
<DeliveryMethod>1</DeliveryMethod>
</WsCADFormat>
<WsCADFormat>
<CADFormatId>12</CADFormatId>
<CADFormatName>DXF 13 - 2D</CADFormatName>
<DeliveryMethod>1</DeliveryMethod>
</WsCADFormat>
<WsCADFormat>
<CADFormatId>37</CADFormatId>
<CADFormatName>DXF 13 - 3D</CADFormatName>
<DeliveryMethod>1</DeliveryMethod>
</WsCADFormat>
</CADFormatList>
</WsCADFormatList>
CADFormatsList response elements
CADFormatsList responses contain three elements:
- “cadFormatId”: defined by TraceParts, usable with other APIs.
- “cadFormatName”: label of the CAD format, written in the current language.
- “DeliveryMethod”: way of CAD file delivering. 1: URL to the file | 2: URL to a web page for the selection of the file | 3: Command for Fusion 360 to open the file in the CAD software
Developer support
Please contact us for any problem, question or comment related to this content integration.
Last updated October 26, 2017
Updated 12 days ago