Traceparts

The Newsletter to The TraceParts Design Engineering Community #168

May 2022 – New parts catalogs available on the TraceParts CAD-content platform: eao, Spirax Sarco, Telemecanique Sensors, nVent ERIFLEX, PGR Drive Technologies.

TraceParts Newsletter #168 New components provided from eao, Spirax Sarco, Telemecanique Sensors, nVent ERIFLEX, PGR Drive Technologies

TraceParts

NEW AND UPDATED CATALOGS  | May 2022

Browse any of the catalogs below to speed up your next design project

with manufacturer certified catalogs on TraceParts.com

eao

eao

Manufacturer of high-quality industrial switches, complete custom HMI panels and interface systems.

New Components

  • 82-6552.0132 Indicator 22 mm
  • 82-5151.2000 Pushbutton Ø 19 mm silver contact Maintained
  • 82-6581.2000 Pushbutton Ø 22 mm silver contact Maintained

82-6552.0132 Indicator 22 mm

Browse Catalog →
Spirax Sarco

Spirax Sarco

The world leader in high quality products for the control and efficient use of steam and other industrial fluids.

New Components

  • Venting and Non-venting Ball Valves
  • BSA1 Stop Valves
  • Fig 33 Strainer
Browse Catalog →

Venting and Non-venting Ball Valves

Telemecanique Sensors

Telemecanique Sensors

Limit switches, Pressure Switches, Inductive & Capacitive sensors, RFID systems, Encoders…

New Components

  • Capacitive sensor – XT5 – cylindrical M18 – brass – Sn 5 mm – 24 VDC
  • inductive proximity sensors
  • Application Osiswitch limit switch

Capacitive sensor - XT5 - cylindrical M18 - brass - Sn 5 mm - 24 VDC

Browse Catalog →
nVent ERIFLEX

nVent ERIFLEX

Low Voltage Power and Grounding Connections

New Components

  • Disconnectable PEN System
  • nVent ERIFLEX FleXbus Conductor
  • nVent ERIFLEX FleXbus Aluminum Perforated Profile
Browse Catalog →

Disconnectable PEN System

PGR Drive Technologies

PGR Drive Technologies

Gear Unit Manufacturer.

New Components

  • PRVPLUS Serie
  • Pt/A Serie
  • PSH Serie
Browse Catalog →

PRVPLUS Serie

ENGINEERING NEWS

with friendly support from EngineeringClicks

Your quick guide to Isentropic Process: Relations, Flow, Efficiency and Equations

Your quick guide to Isentropic Process: Relations, Flow, Efficiency and Equations

Isentropic process is defined as a thermodynamic process, where the gas or fluid has constant entropy (constant-entropy process). This means that the isentropic process is a specific type of adiabatic process, where there is no transfer of matter or heat. It is also a reversible adiabatic process. This means that change in Q = 0, and as temperature can’t be 0, the change in entropy has to be 0 – confirming the process is isentropic.

Read More →

Top Aerospace Companies to Work For. Engineering at its Best

Top Aerospace Companies to Work For. Engineering at its Best

Are you considering a career in aerospace? This article will go over a list of 15 top aerospace companies you should consider if you are studying mechanical engineering, or looking for the best aeronautical and similar companies that hire aerospace engineers. If you also wondering which university would be best for aerospace careers, check out our Top 10 Mechanical Engineering Courses and Degrees in the USA or Top 10 Mechanical Engineering University Courses in the UK articles.

Read More →

Cambridge: Top Mechanical Design Consultancies

Cambridge: Top Mechanical Design Consultancies

An overview of nine leading mechanical design consultancies based in and around Cambridge, UK.
GW Mechanical consultancy was established only in 2019, but undoubtedly is one of the best in Cambridge. Its founder, Gareth Weeks, a mechanical design engineer with over 25 years of experience in telecoms, biotech, and consumer products, is well known in the professional technology circles as the go-to man.

Read More →

facebook

twitter

youtube

linkedin

TraceParts S.A.S.
Parc Eco Normandie
76430 Saint Romain – France

E-Mail: info@traceparts.com
Web: www.traceparts.com
Phone. +33(0)232 794 426

Trade register number: 433 949 625 000 19
VAT. No FR53433949625

You are receiving this newsletter because of your registration with TraceParts.

Our General Terms of Use & Privacy Policy can be found here. Information on our GDPR compliance can be found here.

Circa l'autore

Helena Tomic
Helena Tomic

Marketing Specialist, TraceParts

Altri articoli simili