webleads-tracker

Part numbers


Step 6 – Enter the technical characteristics of your product

The configuration of the table header was defined in the previous step. Now the table needs to be completed with the different part numbers of your product.

 

 

 

  • To add a row, click the button “Add row” (below left) or click inside an empty cell to add a row automatically.
  • To move a row, click the “up” and “down” arrows in the “Actions” column or relocate it using your mouse.
  • To delete a row, click the red cross in the “Actions” column. To delete a CAD file, click the red cross next to its name.
  • To import CAD files, click “Choose a CAD file”. (The maximum file size is 50 MB.)

 

The list of supported CAD formats is as follows:

  • List of CAD formats allowed
    List of CAD formats allowed
List of CAD formats allowed

List of CAD File Types which are allowed as input CAD Type in Self-Publishing.

STEP 3dsMax
Acis Alibre Design assembly
IGES Alibre Design part
Parasolid X-T AMF
  Arc+
AutoCAD / Mechanical (Desktop) Drawing Artlantis
2D exchange Autodesk library
  Cinema 4D
SOLIDWORKS Part Collada
SOLIDWORKS Assembly HiCAD
  IFC
Solid Edge Part JT
Solid Edge Assembly MiniCAD Design
  OFF
Pro/Engineer Part Photometric data
Pro/Engineer Assembly Revit Family
Pro/Engineer Neutral Rhino3D Model
  Sketchup
Inventor Part STL
Inventor Assembly Termo – Namirial
  TOPSOLIDOPENPACKAGE
CATIA Part Vectorworks
CATIA Product Vray
  VRML
  Wavefront obj
  Xshade

 

TipHow do I import a CAD assembly file?
To import a CAD assembly with a main file and sub-files of parts, you need to import it in the form of an archive file (zip, rar, 7z). The name of the archive file must be: the name of the assembly file, with its extension, plus the archive extension.
For example, for a zip archive of a SolidWorks assembly: “myassembly.sldasm.zip”.

 

Attributes > Part numbers > Translation