The Newsletter to The TraceParts Design Engineering Community #163

December 2021 – New parts catalogs available on the TraceParts CAD-content platform: CITEL, LIPRO d.o.o., Wefapress, WÜRTH ELEKTRONIK, EXAIR CORPORATION

TraceParts Newsletter #163 New components provided from CITEL, LIPRO d.o.o., Wefapress, WÜRTH ELEKTRONIK, EXAIR CORPORATION

TraceParts

NEW AND UPDATED CATALOGS | December 2021

Browse any of the catalogs below to speed up your next design project

with manufacturer certified catalogs on TraceParts.com

CITEL

CITEL

expert in Surge protection

New Components

  • Single-phase DC surge protector – 38 Vdc – 10 kA – 20 kA – DIN Rail
  • AC surge protector – for 40mm busbar systems – 275 Vac – 20 kA – 50 kA – 12.5 kA – DIN Rail
  • Single-phase DC surge protector – 100 Vdc – 20 kA – 40 kA – DIN Rail

Single-phase DC surge protector - 38 Vdc - 10 kA - 20 kA - DIN Rail


Browse Catalog →
LIPRO d.o.o.

LIPRO d.o.o.

Modular System (ALU profiles with connecting elements), Conveyors, Transport systems

New Components

  • Supporting legs
  • Conveyor TB30D24
  • Conveyor TB30C

Browse Catalog →

Supporting legs

Wefapress

Wefapress

Plastics, CNC Plastic Processing, Miling Parts

New Components

  • Idler wheels for slat chains B=63mm
  • GR1-GC Standard Measures
  • RS C1-DIN 766 Special Measures

Idler wheels for slat chains B=63mm


Browse Catalog →
WÜRTH ELEKTRONIK

WÜRTH ELEKTRONIK

Electronic & Electromechanical Components

New Components

  • Terminal Blocks – Pluggable – 3.50 mm – PCB – Vertical
  • Terminal Blocks – Pluggable – 5.08 mm – PCB – Vertical
  • I/O Connector – USB – USB 2.0 – Type B

Browse Catalog →

Terminal Blocks - Pluggable - 3.50 mm - PCB - Vertical

EXAIR CORPORATION

EXAIR CORPORATION

EXAIR manufactures compressed air-operated products

New Components

  • Model 110003 3″ Aluminum Super Air Knife
  • Model 120024 4″ Aluminum Super Air Amplifier
  • Model 6396 55 Gallon Premium Reversible Drum Vac System (including drum)

Browse Catalog →

Model 110003 3" Aluminum Super Air Knife

ENGINEERING NEWS

with friendly support from EngineeringClicks

TraceParts CAD-Content Platform Reaches 4.5 million Registered Engineers & Designers

TraceParts CAD-Content Platform Reaches 4.5 million Registered Engineers & Designers

The TraceParts cloud-based Computer-Aided Design content library has just registered its 4.5 millionth member. Since 2001 when it launched its first online catalogs of 3D components, TraceParts.com has established itself as a one-stop resource center with billions of free 2D & 3D CAD models for industrial Engineers and Designers around the world.


Read More →

Fusion 360 vs SOLIDWORKS: 7 Main Differences

Fusion 360 vs SOLIDWORKS: 7 Main Differences

Fusion 360 and SOLIDWORKS are both titans in the 3D modelling field. Fusion 360 is an easier-to-use, cheaper option for everyone. SOLIDWORKS is a more complex program which is more suited to professionals. Fusion 360 is known for its cloud-based approach, SOLIDWORKS is renowned for its analysis and simulation features.


Read More →

Metrology – a mechanical engineer’s guide

Metrology – a mechanical engineer’s guide

Metrology is the science of measurement, encompassing all theoretical and experimental aspects. Metrology is divided into three branches; scientific metrology, applied metrology, and legal metrology. Although a large portion of the processes in most metrology applications is carried out by engineers and technicians, there are job opportunities for other professionals.


Read More →

facebook

twitter

youtube

linkedin

TraceParts S.A.S.
Parc Eco Normandie
76430 Saint Romain – France

E-Mail: info@traceparts.com
Web: www.traceparts.com
Phone. +33(0)232 794 426

Trade register number: 433 949 625 000 19
VAT. No FR53433949625

You are receiving this newsletter because of your registration with TraceParts.

Our General Terms of Use & Privacy Policy can be found here. Information on our GDPR compliance can be found here.

If you do not wish to receive this newsletter, you can unsubscribe here.

关于作者

Helena Tomic
Helena Tomic

Marketing Specialist, TraceParts

其他类似文章