Traceparts

The Newsletter to The TraceParts Design Engineering Community #165

February 2022 – New parts catalogs available on the TraceParts CAD-content platform: eao, Schneider Electric, BEE, AutomationDirect Aluminum T-slot rails, Holmbury Ltd

TraceParts Newsletter #165 New components provided from eao, Schneider Electric, BEE, AutomationDirect Aluminum T-slot rails, Holmbury Ltd

TraceParts

NEW AND UPDATED CATALOGS  | February 2022

Browse any of the catalogs below to speed up your next design project

with manufacturer certified catalogs on TraceParts.com

eao

eao

Industrial switches, complete custom HMI panels and interface systems

New Components

  • 82-6552.0132 Indicator 22 mm
  • 82-5172.1000 Pushbutton Ø 19 mm silver contact Momentary
  • 61-6441.4067 Illuminated emergency stop switch compact, Actuator

82-6552.0132 Indicator 22 mm

Browse Catalog →
IEN Europe: the Reliable Media Resource for Industry Professionals

IEN Europe: the Reliable Media Resource for Industry Professionals

Are you interested in Automation, Industry 4.0AI? In SensorsElectronics or Testing?

IEN Europe is at the forefront of publishing exclusive contents about these topics, that shape up along with the advancements of the new digitalized industrial world.

Subscribe now

Schneider Electric

Schneider Electric

Schneider Electric – Automation and Control

New Components

  • Emergency switching off Ø 22 – red mushroom head Ø 40 mm
  • Metallic box without hole
  • PUSHBUTTON +OPTIONS
Browse Catalog →

Emergency switching off Ø 22 - red mushroom head Ø 40 mm

BEE

BEE

Manufacturer of Ball Valves and Safety Valves

New Components

  • 168EDIN16
  • 913 | Stainless steel | Lever handle | W/W | 3-piece design
  • 820 | Stainless steel | Lever handle |  F/F | One-piece reduced design

168EDIN16

Browse Catalog →
AutomationDirect Aluminum T-slot rails

AutomationDirect Aluminum T-slot rails

Distributors of Automation and Industrial Control Products

New Components

  • SureFrame 45 Series standard T-slotted rail 45-9090C
  • SureFrame 45 Series standard T-slotted rail 45-4590C
  • SureFrame 30 Series standard T-slotted rail 30-3030C
Browse Catalog →

SureFrame 45 Series standard T-slotted rail 45-9090C

Holmbury Ltd

Holmbury Ltd

Holmbury is a global provider of hydraulic quick release couplings, valves and other hydraulic components.

New Components

  • Ball Valve – BVC2 Series
  • Ball Valve – BVS2 Series
  • Agricultural Quick Release Coupler – IAPC Series – Female
Browse Catalog →

Ball Valve - BVC2 Series

ENGINEERING NEWS

with friendly support from EngineeringClicks

The TraceParts 2021 End of Year Contest is over

The TraceParts 2021 End of Year Contest is over

TraceParts, one of the world’s leading providers of 3D digital content, and MISUMI, one of the world’s leading suppliers of configurable mechanical components for special purpose, plastic mold and press die machine construction, teamed up to organize a treasure hunt for design professionals. 
The aim was to find a product page on TraceParts.com using the clues left on social media.

Read More →

AutoCAD Electrical – Three Things You Need to Know

AutoCAD Electrical – Three Things You Need to Know

This is a quick three step AutoCAD Electrical tutorial. Due to the complicated nature of their job, electrical systems designers are always on the lookout for better and more sophisticated software. Luckily, Autodesk, a company famous for its design software, took note and created AutoCAD Electrical. Nowadays, this program is a must-have for electrical designers.

Read More →

Types of Screws

Types of Screws

Types of screws and their uses are part of the basic DIY knowledgebase. Screws are the inconspicuous objects that hold the world together. Well, maybe not the world, but definitely a lot of common things that you use in your everyday life, like furniture, to you hobby projects, and even to the buildings that you work and live in.

Read More →

facebook

twitter

youtube

linkedin

TraceParts S.A.S.
Parc Eco Normandie
76430 Saint Romain – France

E-Mail: info@traceparts.com
Web: www.traceparts.com
Phone. +33(0)232 794 426

Trade register number: 433 949 625 000 19
VAT. No FR53433949625

You are receiving this newsletter because of your registration with TraceParts.

Our General Terms of Use & Privacy Policy can be found here. Information on our GDPR compliance can be found here.

.


About the Author

Helena Tomic
Helena Tomic

Marketing Specialist, TraceParts

Other similar posts