Traceparts

The Newsletter to The TraceParts Design Engineering Community #171

October 2022 – New parts catalogs available on the TraceParts CAD-content platform: Schneider Electric, Montech, Brevetti Stendalto, Bell-Everman and Vishay.

TraceParts Newsletter #171 New components provided from Schneider Electric, Montech, Brevetti Stendalto, Bell Everman and Vishay

TraceParts

NEW AND UPDATED CATALOGS  | October 2022

Browse any of the catalogs below to speed up your next design project

with manufacturer certified catalogs on TraceParts.com

Schneider Electric

Schneider Electric

Schneider Electric – Automation and Control

New Components

  • Harmony XB4, Push button, Ø22, spring return, 1 NO
  • Harmony XB4, Pilot light, Ø22, plain lens with integral LED, 24 V AC/DC
  • SIMPLE SOCKET 22,5MM / MIXED TERMINATION

Harmony XB4, Push button, Ø22, spring return, 1 NO

Browse Catalog →
The new go-to components

The new go-to components

For quick & easy locking, with no tools needed. One Touch Fasteners provide secure, reliable clamping at the turn of a handle or push of a button. Quickly lock and unlock fixture plates, machine components and more, with no time wasted tightening old-school screws and nuts. Quarter turn, button locking, pin holding types and more are available.

SEE THEM IN ACTION

MONTECH AG

MONTECH AG

Conveyors, transfer systems and innovative aluminium framing systems.

New Components

  • Aluminum profile HP-5000-100×100-1111
  • Aluminum profile KP-5025-050×050-1111
  • Aluminum profile HP-5000-050×050-0000
Browse Catalog →

Aluminum profile HP-5000-100x100-1111

BREVETTI STENDALTO

BREVETTI STENDALTO

Nylon Chain, Robot Chain, Steel Chain

New Components

  • Serie Sliding 319B – Nylon cable chain with un-screwable aluminium rods
  • Serie Protection 325PI – Nylon cable chain with nylon cover openable to hinge/snap
  • Serie Protection 335PS – Nylon cable chain with nylon cover openable to snap

Serie Sliding 319B - Nylon cable chain with un-screwable aluminium rods

Browse Catalog →
Bell-Everman, Inc.

Bell-Everman, Inc.

Creating motion devices that offer best-of-class precision, quality and value.

New Components

  • ServoBelt™ Rotary Stage
  • Direct Drive Theta – DDT-200-RE1-N
  • LowBoy Linear Actuator
Browse Catalog →

ServoBelt™ Rotary Stage

VISHAY

VISHAY

Manufacturer of discrete semiconductors and passive components

New Components

  • NTC Thermistors Surface Mount SMD0603
  • NTC Thermistors, Accuracy Line NTCLE203
  • NTCLE213 Mini Epoxy coated
Browse Catalog →

NTC Thermistors Surface Mount SMD0603

ENGINEERING NEWS

with friendly support from EngineeringClicks

GD&T Reference Center

GD&T Reference Center

Geometric Dimensioning & Tolerancing (GD&T) is an engineering language that can be difficult to understand. Often you attend training, and everything seems clear, then you get back to your desk and the questions start. Sometimes getting answers can be difficult. Wouldn’t it be nice to have one location to find answers related to GD&T and the Y14.5 Standard?

Read More →

 Dual-Mass Flywheel

Dual-Mass Flywheel

A dual-mass flywheel (also known as DMFW or DMF), is a mechanical device that rotates and is used to generate continuous energy in systems where there is no continuous source of energy. Its operation is very similar to that of a regular flywheel, but it dampens any revolutions or torque that could produce any vibration. This is due to the fact that it has two flywheels separated by springs as opposed to just one flywheel.

Read More →

Is Energy a Good Career Path? 25 Best Paying Jobs in Energy

Is Energy a Good Career Path? 25 Best Paying Jobs in Energy

Considering a career in energy? Let us help you make an informed decision with this article outlining if energy is a good career!

Energy engineers are the noble professionals given the responsibility to find new sources of energy, harness them and convert them into that magic that comes through the electrical sockets in your house that powers your iPhone.

Read More →

facebook

twitter

youtube

linkedin

TraceParts S.A.S.
Parc Eco Normandie
76430 Saint Romain – France

E-Mail: info@traceparts.com
Web: www.traceparts.com
Phone. +33(0)232 794 426

Trade register number: 433 949 625 000 19
VAT. No FR53433949625

You are receiving this newsletter because of your registration with TraceParts.

Our General Terms of Use & Privacy Policy can be found here. Information on our GDPR compliance can be found here.

About the Author

Mia Sokic
Mia Sokic

Junior Digital Marketing Specialist, TraceParts

Other similar posts