TraceParts Design Engineering Community Newsletter #200
September 2025 โ New and updated parts catalogs available on the TraceParts CAD-content platform: PT-TECH (TIMKEN), Taoglas, Motion industries, RUD, ROLLON
Parts Catalog Updates | SEPTEMBER 2025New components provided from PT TECH, TAOGLAS, Motion Industries, RUD, ROLLON
NEW AND UPDATED CATALOGS | SEPTEMBER 2025
Browse any of the catalogs below to speed up your next design project with manufacturer certified catalogs on TraceParts.com
PT TECH
PT Tech components are engineered for high-torque, high-cycle environments. With advanced braking and clutch technologies, they ensure precise torque control, superior thermal management, and long service intervals โ minimizing downtime and maximizing equipment performance.
Knurled press-fit plungers are designed for speed and efficiency during installation, saving time and money. The optimal solution for precision detenting, securing, indexing, locating, positioning and even electrical insulators or electrical contact.
Taoglas is a trusted provider of antennas, advanced IoT components, and custom design services that helps customers navigate complex RF and wireless systems and brings connectivity solutions to market.
Get the Shock and Vibration Products You Need in a Hurry, at a Great Price. Our Operations Team has improved our lead times on our small-bore product offering to a short 2 — 3 week window!
Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies.
Tipo: Plataforma de IA para projetistas mecรขnicos Alcance: 57.000 usuรกrios registrados
Leoโข รฉ a primeira IA do mundo feita para engenheiros mecรขnicos, ajudando mais de 57.000 engenheiros em empresas como HP, Scania e Intel a reduzir erros de projeto, aumentar a reutilizaรงรฃo de peรงas em um terรงo e economizar 12 horas de trabalho por engenheiro semanalmente. Alimentado por um Large Mechanical Model (LMM) proprietรกrio, Leo entende de forma รบnica arquivos CAD, especificaรงรตes e montagens, integra-se ao PLM para um contexto completo e oferece respostas com base nos seus dados ou em mais de um milhรฃo de fontes externas confiรกveis e mais de 100 milhรตes de peรงas padrรฃo para a mais alta precisรฃo. Com seguranรงa de nรญvel empresarial que garante que seus dados permaneรงam protegidos, Leo foi fundado em 2023 por especialistas do MIT, Technion, Microsoft e Elbit.
Leo AI
Tipo: Plataforma de IA para diseรฑadores mecรกnicos Alcance: 57.000 usuarios registrados
Leoโข es la primera IA del mundo creada especรญficamente para ingenieros mecรกnicos. Ya ayuda a mรกs de 57.000 ingenieros en todo el mundo โ en empresas como HP, Scania e Intel โ a reducir errores de diseรฑo, aumentar la reutilizaciรณn de piezas en un tercio y ahorrar hasta 12 horas de trabajo semanales por ingeniero.
Impulsado por un Large Mechanical Model (LMM) propio, Leo entiende de forma รบnica CAD, especificaciones y ensamblajes, se integra con sistemas PLM para ofrecer un contexto completo y proporciona respuestas basadas en sus propios datos o en mรกs de un millรณn de fuentes externas fiables y mรกs de 100 millones de piezas estรกndar, garantizando la mรกxima precisiรณn.
Con seguridad de nivel empresarial para proteger sus datos, Leo fue fundado en 2023 por expertos del MIT, Technion, Microsoft y Elbit.
Leoโข ist die weltweit erste KI, die speziell fรผr Maschinenbauingenieure entwickelt wurde. Sie unterstรผtzt bereits รผber 57.000 Ingenieure weltweit โ bei Unternehmen wie HP, Scania und Intel โ dabei, Konstruktionsfehler zu reduzieren, die Wiederverwendung von Teilen um ein Drittel zu steigern und jede Woche bis zu 12 Arbeitsstunden pro Ingenieur einzusparen.
Angetrieben von einem proprietรคren Large Mechanical Model (LMM) versteht Leo einzigartig CAD, Spezifikationen und Baugruppen, integriert sich in PLM-Systeme fรผr den vollstรคndigen Kontext und liefert Antworten, die entweder auf Ihren eigenen Daten oder auf mehr als einer Million vertrauenswรผrdiger externer Quellen und รผber 100 Millionen Normteilen basieren โ fรผr hรถchste Genauigkeit.
Mit Sicherheit auf Enterprise-Niveau, die Ihre Daten zuverlรคssig schรผtzt, wurde Leo 2023 von Experten des MIT, Technion, Microsoft und Elbit gegrรผndet.
Leo AI
Type : Plateforme IA pour concepteurs mรฉcaniques Audience : 57 000 utilisateurs inscrits
Leoโข est la premiรจre IA au monde conรงue spรฉcifiquement pour les ingรฉnieurs en mรฉcanique. Elle aide dรฉjร plus de 57 000 ingรฉnieurs ร travers le monde โ dans des entreprises comme HP, Scania et Intel โ ร rรฉduire les erreurs de conception, ร augmenter la rรฉutilisation des piรจces dโun tiers et ร gagner jusquโร 12 heures de travail par ingรฉnieur chaque semaine.
Propulsรฉ par un Large Mechanical Model (LMM) propriรฉtaire, Leo comprend de maniรจre unique la CAO, les spรฉcifications et les assemblages, sโintรจgre aux systรจmes PLM pour fournir un contexte complet et dรฉlivre des rรฉponses fondรฉes sur vos propres donnรฉes ou sur plus dโun million de sources externes fiables et plus de 100 millions de piรจces standard, garantissant une prรฉcision maximale.
Avec un niveau de sรฉcuritรฉ de type entreprise assurant la protection de vos donnรฉes, Leo a รฉtรฉ fondรฉ en 2023 par des experts du MIT, du Technion, de Microsoft et dโElbit.
Leo AI
Tipo: Piattaforma AI per progettisti meccanici Copertura: 57.000 utenti registrati
Leoโข รจ la prima IA al mondo creata appositamente per gli ingegneri meccanici. Supporta giร oltre 57.000 ingegneri in tutto il mondo โ in aziende come HP, Scania e Intel โ aiutandoli a ridurre gli errori di progettazione, ad aumentare del 30% il riutilizzo dei componenti e a risparmiare fino a 12 ore di lavoro settimanali per ingegnere.
Basato su un Large Mechanical Model (LMM) proprietario, Leo comprende in modo unico CAD, specifiche e assiemi, si integra con i sistemi PLM per fornire il contesto completo e fornisce risposte basate sui vostri dati oppure su oltre un milione di fonti esterne affidabili e piรน di 100 milioni di componenti standard, garantendo la massima precisione.
Con un livello di sicurezza enterprise-grade che assicura la protezione dei vostri dati, Leo รจ stato fondato nel 2023 da esperti provenienti da MIT, Technion, Microsoft ed Elbit.