TraceParts Newsletter #163 New components provided from CITEL, LIPRO d.o.o., Wefapress, WÜRTH ELEKTRONIK, EXAIR CORPORATION

TraceParts

NEW AND UPDATED CATALOGS  | December 2021

Browse any of the catalogs below to speed up your next design project

with manufacturer certified catalogs on TraceParts.com

CITEL

CITEL

expert in Surge protection

New Components

  • Single-phase DC surge protector – 38 Vdc – 10 kA – 20 kA – DIN Rail
  • AC surge protector – for 40mm busbar systems – 275 Vac – 20 kA – 50 kA – 12.5 kA – DIN Rail
  • Single-phase DC surge protector – 100 Vdc – 20 kA – 40 kA – DIN Rail

Single-phase DC surge protector - 38 Vdc - 10 kA - 20 kA - DIN Rail


Browse Catalog →

LIPRO d.o.o.

LIPRO d.o.o.

Modular System (ALU profiles with connecting elements), Conveyors, Transport systems

New Components

  • Supporting legs
  • Conveyor TB30D24
  • Conveyor TB30C

Browse Catalog →

Supporting legs

Wefapress

Wefapress

Plastics, CNC Plastic Processing, Miling Parts

New Components

  • Idler wheels for slat chains B=63mm
  • GR1-GC Standard Measures
  • RS C1-DIN 766 Special Measures

Idler wheels for slat chains B=63mm


Browse Catalog →

WÜRTH ELEKTRONIK

WÜRTH ELEKTRONIK

Electronic & Electromechanical Components

New Components

  • Terminal Blocks – Pluggable – 3.50 mm – PCB – Vertical
  • Terminal Blocks – Pluggable – 5.08 mm – PCB – Vertical
  • I/O Connector – USB – USB 2.0 – Type B

Browse Catalog →

Terminal Blocks - Pluggable - 3.50 mm - PCB - Vertical

EXAIR CORPORATION

EXAIR CORPORATION

EXAIR manufactures compressed air-operated products

New Components

  • Model 110003 3″ Aluminum Super Air Knife
  • Model 120024 4″ Aluminum Super Air Amplifier
  • Model 6396 55 Gallon Premium Reversible Drum Vac System (including drum)

Browse Catalog →

Model 110003 3" Aluminum Super Air Knife

ENGINEERING NEWS

with friendly support from EngineeringClicks

TraceParts CAD-Content Platform Reaches 4.5 million Registered Engineers & Designers

TraceParts CAD-Content Platform Reaches 4.5 million Registered Engineers & Designers

The TraceParts cloud-based Computer-Aided Design content library has just registered its 4.5 millionth member. Since 2001 when it launched its first online catalogs of 3D components, TraceParts.com has established itself as a one-stop resource center with billions of free 2D & 3D CAD models for industrial Engineers and Designers around the world.


Read More →

Fusion 360 vs SOLIDWORKS: 7 Main Differences

Fusion 360 vs SOLIDWORKS: 7 Main Differences

Fusion 360 and SOLIDWORKS are both titans in the 3D modelling field. Fusion 360 is an easier-to-use, cheaper option for everyone. SOLIDWORKS is a more complex program which is more suited to professionals. Fusion 360 is known for its cloud-based approach, SOLIDWORKS is renowned for its analysis and simulation features.


Read More →

Metrology – a mechanical engineer’s guide

Metrology – a mechanical engineer’s guide

Metrology is the science of measurement, encompassing all theoretical and experimental aspects. Metrology is divided into three branches; scientific metrology, applied metrology, and legal metrology. Although a large portion of the processes in most metrology applications is carried out by engineers and technicians, there are job opportunities for other professionals.


Read More →

facebook

twitter

youtube

linkedin

TraceParts S.A.S.
Parc Eco Normandie
76430 Saint Romain – France

E-Mail: info@traceparts.com
Web: www.traceparts.com
Phone. +33(0)232 794 426

Trade register number: 433 949 625 000 19
VAT. No FR53433949625

You are receiving this newsletter because of your registration with TraceParts.

Our General Terms of Use & Privacy Policy can be found here. Information on our GDPR compliance can be found here.