A collection of Cool New products from the CAD world selected by TraceParts.
A collection of Cool New products from the CAD world selected by TraceParts.
New High Accuracy Hermetic Pressure Sensors for Industrial Applications
Building on Sensataโs leading Microfused Strain Gauge (MSG) with best-in-class accuracy, this new pressure sensor is ideal for use in applications with mid and high pressure ranges, like hydraulics and pneumatics, mobile hydraulics and off-highway vehicles, pumps and compressors, air conditioning and refrigeration systems, plant engineering and automation. You can order a complimentary sample box here.
UMF 250: rated current extension Suitable for electromobility applications with higher rated currents
The proven UMF 250 SMD fuse family is extended by a 15 A version. SCHURTER is now offering the UMF 250 in a total of 15 rated currents between 500 mA and 15 A. It is particularly suitable for electromobility applications with higher rated currents. Learn moreโฆ
Metal Face proximity sensors Enable detection of iron and aluminum
The new E2EW Series from Omron is designed to address the need for same-sensing-distance proximity sensors with suitably long sensing ranges. These highly durable, metal face proximity sensors boast the longest sensing range in their category to date, and they have been optimized to withstand the harsh conditions of typical automotive welding processes with a fluororesin coating which provides increased spatter resistance. Learn moreโฆ
Molex Brad M12 and M8 Connectors available at TTI Reliable connections in harsh-duty environments
Ruggedly designed to provide infrastructure solutions for harsh-duty manufacturing environments, Molexโs range of Brad connectivity products provide solutions for industries such as food and beverage, material handling, automotive and commercial vehicles. Learn moreโฆ
Cost-effective isolated miniature go sensors A breath of fresh air in power electronics
A fast measurement speed, achieved within tight cost and size constraints while integrating the primary conductor in SO packages without compromising the necessary insulation, is often as critical as the other high performances for current measurement in motor-drive applications. Learn moreโฆ
A NEW DIMENSION OF DIGITALIZATION
Pepperl+Fuchs presents WILSEN.sonic.level, its first LoRaWAN and autonomous IoT sensor that gives mobile containers the necessary intelligence to tell operators when and where they need to be collected Learn moreโฆ
TraceParts S.A.S โ Parc Eco Normandie โ 76430 Saint Romain โ France
Phone +33(0)232 794 426 โ info@traceparts.com โ www.traceparts.com
Trade and Companies Register: Le Havre โ SIRET: 433 949 625 000 19
Sales Tax Identification Number: FR53433949625
ยฉ copyright TraceParts S.A.S 1990-2020 – All rights reserved