August 2022 – A collection of Cool New products from the CAD world selected by TraceParts.

  • One-Touch Sliding LocksQuick Locks for sliding adjustment
  • Industrial IoT Starts HereSensors enable smarter designs
  • Position Indicator For Process-reliable Size Changeover
  • New Line of SwitchesExpanded Design Options
  • Ultra Compact 12 Watt DC/DC ConvertersFor Industrial Applications
  • Thousands of Vinyl & Hose Protection ProductsWork with a global leader in plastic moulding

Cool New Products for Engineers & Designers

Cool New Industrial Products selected by TraceParts


One-Touch Sliding Locks

Quick Locks for sliding adjustment

New solution for sliding adjustment! One-Touch Sliding Locks reduce setup times in a wide variety of applications with a quick quarter turn of the knob. Locking is secured with a wedge mechanism and prevent misalignment. Sliding locks “click” into position when locked, and feature easy-to-read ON/OFF markings.



Learn More

Industrial IoT Starts Here

Sensors enable smarter designs

In a connected environment, machinery and equipment are able to improve processes through automation and self-optimization. Smart sensor solutions enable digital transformation in plants, buildings and infrastructure and
help customers to develop powerful, small, precise and safe motion enabled solutions.



Learn more

Position Indicator

For Process-reliable Size Changeover

The bus-compatible position indicators for monitored size changeover specialist SIKO is presenting the AP05 as the most compact version in this segment, now with an integrated IO-Link interface. As the core element of monitored size changeover, networked position indicators have become an indispensable part of mechanical engineering.


Learn more

New Line of Switches

Expanded Design Options

The new MSM RD variants are distinguished by its high-quality choice of materials. The switch housing is made of black anodized aluminum. With the combination of the special black translucent plastic for its ring lighting, the switch gives an elegant, modern appearance. The progressive modern look of dead-front displays provides expanded design options

Learn more

Ultra Compact 12 Watt DC/DC Converters

For Industrial Applications

The Traco Electronic TMR 12WI series is a new family of isolated 12W DC/DC converter modules with regulated output, featuring wide 4:1 input voltage ranges.The product offers a very high power density of 4.73W/cm³ in an ultra-compact SIP-8 metal package occupying only 2.0 cm² (0.3 square inch) of board space.

Learn more

Thousands of Vinyl & Hose Protection Products

Work with a global leader in plastic moulding

Caplugs Europe is a worldwide leader in plastic moulding with over 70 years of experience servicing a wide range of industries and customers across the globe.Over 1,000 catalogue vinyl caps, plugs, sleeves, covers and hose protection parts are in stock and ready to ship from 4 state-of-the-art facilities across Europe.

Learn more

 © copyright TraceParts S.A.S 1990-2022 – All rights reserved

About the Author

Helena Tomic
Helena Tomic

Marketing Specialist, TraceParts