Traceparts

New Part Catalogs Newsletter

The regular destination for engineers and designers, with the latest updates published on TraceParts.com

The New Part Catalogs Newsletter highlights, throughout the year, the CAD catalogs recently published on our platform.

It is sent to over 370,000 engineers and design professionals who are constantly looking for new product references for their projects.

Take advantage of a trusted platform among engineers to showcase your products and services within highly valued technical content. The newsletter connects you directly with an active audience constantly monitoring industrial innovations.

Two formats to showcase your products and services

Banner ad

2 per language (English, German, French)

  • Image size: 728 x 90 px
  • Formats: PNG, JPEG, or GIF
Text ad

3 inserts per language

  • Title: 30 characters max
  • Description: 250 characters max
  • CTA: 30 characters max
  • Image size: 150 x 150 px
  • Formats: PNG, JPEG, or GIF

Key figures from the New Part Catalogs newsletter

26.5%

Open rate

1.0%

CTR (Click-through rate)

3.1%

Click-to-open rate (CTOR)

A targeted and engaged audience

Reach a targeted, opt-in audience of professionals who actively monitor new technical solutions available on TraceParts.

Available in 3 languages (English, German, and French), the New Part Catalogs newsletter enables you to communicate effectively with engineers and designers at the heart of industrial development.

2027 Send Dates

Interested in promoting your content in the New Part Catalogs newsletter?

We help you choose the most relevant format and targeting for your marketing goals.

Download the New Part Catalogs newsletter flyer