Traceparts

The Newsletter to The TraceParts Design Engineering Community #170

September 2022 – New parts catalogs available on the TraceParts CAD-content platform: Device Technologies Inc., GCT, Blickle, Lemo, Meccania.

TraceParts Newsletter #170 New components provided from Device Technologies Inc., GCT, Blickle, Lemo and Meccania

 
 
TraceParts

NEW AND UPDATED CATALOGS  | September 2022

Browse any of the catalogs below to speed up your next design project

with manufacturer certified catalogs on TraceParts.com

 
 
 

Device Technologies Inc.

Device Technologies Inc.

Design & manufacture of best-in-class grommet edging, edge trim, door/window seals, & fibre radius control modules (cable waterfalls).

New Components

  • Spring-Fast® Grommet Edging: SL Series
  • Seal-Fast™ D Series Edge Seal
  • Colliers-Spring-Fast® Grommet Edging: BT Series

Spring-Fast® Grommet Edging: SL Series

Browse Catalog →
 

Vibration isolation leads to noise reduction in this particular case and many others

ACE anti-vibration mounts keep luxury coach quiet 

Upgrading a large luxury coach with inexpensive, small components — what sounds like a paradox was realized by a Dutch construction designer by equipping the auxiliary air compressors of his motor home with vibration absorbers from ACE as extras, thus ensuring a quieter environment inside when parked.

READ MORE

 
 

GCT

GCT

Electronic interconnect products, bespoke PCB connectors and custom cable assemblies.

New Components

  • USB3.2 Gen 2, Type C Receptacle, Vertical, SMT, H=7.46mm, 24 Pin
  • USB Connectors, Type A, Edge mount, 1.43mm offset, Through hole, Horizontal
  • USB Connectors, Type A, 0, 0 offset, Through hole, Vertical
Browse Catalog →

USB3.2 Gen 2, Type C Receptacle, Vertical, SMT, H=7.46mm, 24 Pin

 

One-touch clamping – No tools!

One-touch clamping – No tools!

Quick clamps for machining fixtures.
One-Touch Clamps and Supports offer easy and efficient clamping operations and support of workpieces without the need for tools during the application. The unique tool-less feature on these clamping devices helps reduce time wasted on part setup and changeover while increasing overall productivity. Quick and easy clamping at the turn of a handle!

SEE THEM IN ACTION

 

Blickle

BLICKLE

Wheels + Castors

New Components

  • L-ALB 101K-FI Pressed steel swivel castor
  • B-ALB 101K Pressed steel fixed castor
  • ALEV 200×50/20-54K Heavy duty wheel

L-ALB 101K-FI Pressed steel swivel castor

Browse Catalog →
 

LEMO

LEMO

Manufacturer of connectors

New Components

  • Fixed receptacle, nut fixing (IP 50)
  • Fixed receptacle, nut fixing (back panel mounting) (IP 50)
  • Straight plug, cable collet (IP 50)
Browse Catalog →

Fixed receptacle, nut fixing (IP 50)

 

MECCANIA

MECCANIA

Production of industrial automation systems.

New Components

  • E01.1 – Base extrusion 45X45
  • C01.3 – Base extrusion 40×80
  • A01.1 – Base extrusion 50×50
Browse Catalog →

E01.1 - Base extrusion 45X45Extension springs - Spring steel

 

ENGINEERING NEWS

with friendly support from EngineeringClicks

Solar Powered System Extracts Drinking Water From Dry Air

Solar Powered System Extracts Drinking Water From Dry Air

The first generation of this system from a team at MIT (Massachusetts Institute of Technology), was developed three years ago as a proof of concept in order to validate that such a system could work. The device is aimed at extracting clean, drinkable water from the atmosphere, even in “dry” regions, using solar or any other form of heat energy. This is made possible by using an AWH (Atmospheric Water Harvesting) approach, which according to the researchers at MIT has not been explored yet.

Read More →
 

Tap Drill Chart – The Ultimate inch and metric table (mm and inches)

Tap Drill Chart – The Ultimate inch and metric table (mm and inches)

Taps are cutting tools used by machinists to cut or form screw threads. The first recorded use of taps in metalworking is placed sometime in the 18th century, while the British engineer and industrialist Joseph Clement popularised the tool in the mid-19th century. We then saw standards emerge in threading with the tap drill chart. As a consequence the development of taps corresponded to this standardisation ensuring enhanced compatibility.

Read More →

Famous Engineers: The 10 Who Changed The World

Famous Engineers: The 10 Who Changed The World

Naming just 10 of the countless engineers that have had enormous impacts on the world as we know it can be quite difficult. Over the last 100-200 years especially, there have been major advances in technology in all engineering disciplines. From the car you drive to work, to the light bulbs and electricity in your house, even to the computer that this is being typed onto, these have all been invented by the geniuses that have come before us.

Read More →

 

facebook
 

twitter
 

youtube

linkedin

TraceParts S.A.S.
Parc Eco Normandie
76430 Saint Romain – France

E-Mail: info@traceparts.com
Web: www.traceparts.com
Phone. +33(0)232 794 426

Trade register number: 433 949 625 000 19
VAT. No FR53433949625

You are receiving this newsletter because of your registration with TraceParts.

Our General Terms of Use & Privacy Policy can be found here. Information on our GDPR compliance can be found here.

About the Author

Mia Sokic
Mia Sokic

Junior Digital Marketing Specialist, TraceParts