Traceparts

July 2024 – A collection of Cool New products from the CAD world selected by TraceParts

  • Suspended transport with no drive needed
  • See How Arronet Revolutionises Aluminum Boat Design with SOLIDWORKS
  • High Dielectric Type MLCCs โ€“ TAIYO YUDEN components for Mobile Devices
  • HVAC Essentials for Engineers โ€“ Download The Ultimate HVAC Solution Guide
  • Infineon’s CoolSiCโ„ข MOSFET Gen 2 โ€“ The next generation of SiC technology
  • M12 & M23 Circular Metric Connectors โ€“ For both standard and customized solutions
Cool New Products for Engineers & Designers



Cool New Industrial Products selected by TraceParts

Suspended transport with no drive needed

 

Efficient and space-saving โ€“ the item Suspended Conveyor System gives you the option to transport goods hanging up or in bags, which is ideal for bulky components and parts that can easily become entangled. An incline of just 3ยฐ is all it takes to get suspended goods moving by gravity alone.

Find out more now!
ENem-CNP42-TA2
See How Arronet Revolutionises Aluminum Boat Design with SOLIDWORKS

 

Welcome to the fifth edition of our series showcasing how companies are transforming their industries with SOLIDWORKSยฎ and 3DEXPERIENCEยฎ!
This month, we set sail with Arronet, a company dedicated to building sustainable, high-quality aluminium boats entirely in-house.

Watch the Video
High Dielectric Type MLCCs

TAIYO YUDEN components for Mobile Devices

Offering a capacitance range of 0.22ยตF to 22ยตF, a 2.5V to 16V voltage range, and a monolithic structure. The monolithic structure provides higher reliability, while the use of nickel as electrode material and plating processing improves the solderability and heat-resistant characteristics.

Learn More
HVAC Essentials for Engineers

Download The Ultimate HVAC Solution Guide.

Unlock sustainable home heating and cooling secrets with TE Connectivityโ€™s comprehensive HVAC Component Guide. Explore component solutions for compressors, motors, control systems, and more. Discover robust and miniaturized components designed for ultimate efficiency and reliability. Elevate your engineering gameโ€”download now and optimize comfort!

Download the Free HVAC guide
Infineon’s CoolSiCโ„ข MOSFET Gen 2

The next generation of SiC technology

Infineon opens a new chapter in power systems and energy conversion and introduces the next generation of silicon carbide (SiC) MOSFET trench technology. The new Infineon CoolSiCโ„ข MOSFET 650 V and 1200 V Generation 2 improve MOSFET key performance figures such as stored energies and charges by up to 20 percent compared to the previous generation without compromising quality and reliability levels leading to higher overall energy efficiency and further contributing to decarbonization.

Explore the latest products
M12 & M23 Circular Metric Connectors

For both standard and customized solutions

The M12 connector systems present a durable and space-efficient connectivity solution capable of withstanding significant levels of shock and vibration. The M12 connector design incorporates a unique side-loading contact retention mechanism that ensures secure contact retention and streamlines the assembly process.

Learn more


 ยฉ copyright TraceParts S.A.S 1990-2024 – All rights reserved

About the Author

TraceParts
TraceParts

TraceParts is one of the worldโ€™s leading CAD-content platforms for Engineering, Industrial Equipment and Machine Design. TraceParts brings highly targeted Lead Generation marketing services to hundreds of customers of all sizes and from all industries, via powerful cloud-based API and SaaS applications such as 3D part libraries, product catalogs and configurators.