Traceparts

December 2024 – A collection of Cool New products from the CAD world selected by TraceParts

  • Fast and secure One-Touch Clamps
  • Metric Gears Galore โ€“ KHK USA offers the broadest selection of stock metric gears in North America.
  • AUTOMATE ASSEMBLY PROCESSES โ€“ WITH MODULAR SMART SINGLE STATIONS FROM KISTLER
  • FMAB NEO: Filter for Protection Class II โ€“ New version of the SCHURTER filter family for protection class
  • non-illuminated Design Line for Switches โ€“ SCHURTER Metal-Line switch with non-illuminated colored ring
  • Accurate Volume Detection with LiDAR
Cool New Products for Engineers & Designers


Breaking News !

This January, our popular ‘Cool New Products’ Newsletter will transform into the ‘Design & Tech Trends’ Newsletter.
With a fresh name and design, it will continue to deliver valuable insights on industry innovations.
Stay tuned!

Fast and secure One-Touch Clamps

 

Achieve quick, precise workholding at the simple turn of a handle. One-Touch Clamps slash workpiece setup time and changeover time to increase productivity. Many clamp types available including swing, cam, push and side clamps. No tools needed!

WATCH THE VIDEO
Metric Gears Galore

KHK USA offers the broadest selection of stock metric gears in North America.

Designed for use in industrial automation applications, KHK stock spur gears, helical gears, internal gears, miter & bevel gears, screw gears, gear racks, worms & wormwheels, ratchets & pawls, gear couplings and right-angle gearboxes are available. CAD models, technical specs and pricing are available on the website.

Learn More

AUTOMATE ASSEMBLY PROCESSES

WITH MODULAR SMART SINGLE STATIONS FROM KISTLER

Turnkey solutions from Kistler for assembly and testing processes: integrated measurement technology know-how for industrial production, tailored to each user’s individual requirements. These manufacturing or testing cells are designed exactly in line with customers’ specifications. Depending on how complex the requirements are, they can be operated as simple single cells, semi-automated single cells or fully integrable automated cells.

Download brochure

FMAB NEO: Filter for Protection Class II

New version of the SCHURTER filter family for protection class II

SCHURTER expands the proven FMAB NEO single-phase filter family with new variants for protection class II applications. The new filter series without protective ground connection is available as a medical M5 version for a rated current range from 1 A to 20 A with plug-in terminals.

Learn More
non-illuminated Design Line for Switches

SCHURTER Metal-Line switch with non-illuminated colored ring

The MSM RC variant (Ring Colored) is part of the SCHURTER Metal Line and as such stands out due to the use of particularly high-quality materials. The switch housing as well as the actuator are made of high-quality stainless steel. The combination with PMMA color rings provides the switch with a modern appearance.

Learn more
Accurate Volume Detection with LiDAR

 

The Volume3D from Pepperl+Fuchs is easy to install, allows noncontact measurement, and is low maintenance. The system is suitable for various applications such as intralogistics and mining, boasting high accuracy, reliability, and easy integration. The Volume3D volume detection system offers precise measurements for bulk material and chaotic conveying applications. It consists of a R2000 2-D LiDAR sensor, a Multi-Scan Evaluation Unit (MSEU), an ENI58IL rotary encoder, and the required connection cables. The noncontact concept reduces maintenance costs and prevents unexpected failures.

Learn more

About the Author

TraceParts
TraceParts

TraceParts is one of the worldโ€™s leading CAD-content platforms for Engineering, Industrial Equipment and Machine Design. TraceParts brings highly targeted Lead Generation marketing services to hundreds of customers of all sizes and from all industries, via powerful cloud-based API and SaaS applications such as 3D part libraries, product catalogs and configurators.