The powerful and low-maintenance item conveyor system is the modular solution for efficient material flow โ with or without accumulation. Discover the key benefits of the conveyor system and the right accessories for safe and gentle transport.
Amphenol/SV Microwaveโs Size 20 & 20HD contacts deliver superior high-frequency performance up to 40โฏGHz in 38999 and 2M circular connectors. This push-on solution offers 500 mating cycles, 150โฏVRMS dielectric strength, and supports 0.047 cables. Now available at Mouser!
Start your September projects with Xometry and benefit from quality, speed, and flexibility. New customers save up to 20% on their first order. Existing customers receive 12% off SLS, MJF, or DMLS 3D printing, and 15% off large CNC, sheet metal, and injection moulding orders.
Discover KOA Corporation’s SG73P Series Thick Film Chip Resistors, designed for higher pulse voltages and power levels than the RK73B and RK73H series. With tolerances down to ยฑ0.5% and a temperature range of -55ยฐC to +155ยฐC, they are ideal for power supplies.
nVent SCHROFF expands its Rack Safety Plus line with powerful 3-phase 32 A & 63 A models for the European market. Ideal for HIL testing and edge sites, these new RSP units offer more input options, flexible outlet panels, added DC outputs, and custom configuration in a compact, rack-ready form.
Design automation: Best practices for scaling automation
Manufacturers are under growing pressure to deliver more custom solutions under ever-tightening schedules. Customers are demanding bespoke products, and manufacturers need to find ways to deliver, without taking excessive time away from engineering resources. The solution? Automation. Join this webinar to learn how to implement and scale design automation.
Join our aerospace webinar to explore how multidisciplinary design and simulation reduce costly rework, accelerate development by up to 20%, and support sustainable solutions. Discover best practices for integrating simulation early, enabling safer, certifiable designs, and gaining competitive advantage.
TraceParts, one of the worldโs leading CAD-content platforms for engineering and industrial design, has just passed the 6 million registered user mark. This milestone highlights the growing importance of CAD models in the industryโs design and procurement processes.
TraceParts is one of the worldโs leading CAD-content platforms for Engineering, Industrial Equipment and Machine Design. TraceParts brings highly targeted Lead Generation marketing services to hundreds of customers of all sizes and from all industries, via powerful cloud-based API and SaaS applications such as 3D part libraries, product catalogs and configurators.