Want to successfully implement AGV projects? The white paper from item Industrietechnik shows you how to integrate mobile robots the right wayโwith planning tools, tips for commissioning, evaluation criteria, and real-world examples.
The All Electric Society relies on industrial digitalisation to connect energy generation, distribution, storage, and consumption. Advanced digital technologies enable real-time control of energy flows, improve efficiency, and drive smart grid expansion. Digital transformation builds a stable, sustainable, and resilient energy future.
Samtecโs Nitrowave RF cable assemblies support up to 110GHz, with phase/amplitude stability, -90dB shielding, and rugged construction. Ideal for aerospace, defense, and instrumentation. Available now at Mouser Electronics.
With kabkinโs multi-joint concepts, functional requirements of any kind are translated 1:1 into mechanical products โ via prompt input or through ready-to-use kinematic and hinge solutions. Tailored to your individual specifications, timelines, and target prices โ including an instant feasibility check.
BricsCAD allows experts to create more accurate design representations, replacing manual drafting and enabling better development, alteration, and optimization.
We offers the ultimate suite of tools designed to meet your design needs. From the earliest stages of 2D drafting to the finalized 3D models utilized for manufacturing or building, our robust set of products makes it easy to create a streamlined workflow.
Maximize battery life in multi-radio wireless devices
As wireless devices shrink and consolidate multiple radios such as cellular, GNSS, and Wi-Fi/BLE, the risk of antenna coupling and insufficient isolation grows exponentially. Poor antenna isolation forces the device to work harder to maintain the connection. The wireless device uses more energy to transmit, receive, and reestablish connections, which accelerates battery drain.
Rising data rates, tighter spaces, and tougher EMI constraints push engineers to rethink signal transmission. Nicomatic supports them with complete fibre optic solutions, from connectors and harnesses to transceivers, lab tests, and dedicated training for reliable high-speed architectures.
In a context of rising strategic autonomy and increasing demand for interoperable, high-performance equipment, APEM launches the Euro Defence 50 programme โ a focused selection of 50 rugged COTS HMI references, suited for the most demanding environments.
TraceParts is one of the worldโs leading CAD-content platforms for Engineering, Industrial Equipment and Machine Design. TraceParts brings highly targeted Lead Generation marketing services to hundreds of customers of all sizes and from all industries, via powerful cloud-based API and SaaS applications such as 3D part libraries, product catalogs and configurators.