Traceparts
NL EN without banner New components provided from Béné Inox, MICHAUD CHAILLY, Anemo Engineering, ENIDINE, NICOMATIC
TraceParts

NEW AND UPDATED CATALOGS


Browse any of the catalogs below to speed up your next design project
with manufacturer certified catalogs on TraceParts.com

Béné Inox logo

Béné Inox

A specialist in stainless steel components for industrial fluid processes, tubes, joints, plumbing fixtures, piping accessories, fasteners, supports, chains, cables and fittings.

New Components

  • ISO concentric reducer, thickness 2 mm – Stainless steel 1.4307 – 1.4404
  • ISO bend 3D 90° – Stainless steel 1.4307 – 1.440
  • Threaded tee (casting) – Stainless steel 316
ISO concentric reducer
Browse Catalog →

MICHAUD CHAILLY

Main product ranges: Bearings-Housins units, lubrication, sealing, transmission, landslides, linear motion, pneumatic elements, motors, technical plastics, tools

New Components

  • R1-01 Deep groove ball bearing – open
  • A5-MA Taper Lock
  • R1-03 Deep groove ball bearing – sealed (2RS)
Deep groove ball bearing
Browse Catalog →


Anemo Engineering

Anemo Engineering

ANEMO offers time-saving, ease of use and certainty to installers & operators of machinery and equipment. Customers frequently can open & close panels, install cables and trust on their thread connections.

New Components

  • Vlier steel/ stainless steel ball plunger
  • Vlier tooling flange
  • Vlier swiveling original stud style leveler
Vlier steel
Browse Catalog →
ENIDINE

ENIDINE

Manufacturer of energy absorption, vibration isolation and motion control solutions

New Components

  • Jam nut, Metric
  • Jam nut, Imperial
  • Urethane Cap
Jam nut
Browse Catalog →
NICOMATIC

NICOMATIC

Nicomatic is manufacturer of standard and special electrical connectors for harsh environment, FFC cables, snap domes.

New Components

  • DMM100, Right angle on PCB, Jackpost, Male, Number of contacts 10
  • CMM220, 2 rows, Male, Straight on PCB, Jackpost, Number of contacts 4
  • EMM220, Male, Straight on PCB Jackpost, Number of contacts 8
DMM100
Browse Catalog →

ENGINEERING NEWS


with friendly support from Engineeringclicks

ACE provides the app VibroChecker PRO

Pneumatic leveling mounts for good sound and against bad vibrations

Audiophile people want pure sound. That is why a manufacturer of hi-fi amplifiers is using air springs by ACE against disturbing environmental vibrations. Together with the low frequency pneumatic leveling mounts, ACE provides the app VibroChecker PRO which turns smartphones into professional measuring devices.

Read More →
How to change units in SolidWorks

How to Change Units in SolidWorks

American users are generally more likely to work in Imperial units such as inches, feet, pounds and ounces, whereas the rest of the world tends to use the Metric system – millimetres, metres, kilograms and grams. Luckily SolidWorks makes it very easily to change these units whilst modelling, and even allows you to use a combination of both.

Read More →
Nuclear Micro Batteries

Nuclear Micro Batteries run for decades

Scientists have demonstrated a prototype nuclear battery that relies on a fundamentally different mechanism to produce energy: Radioactivity. In a typical setup, a copper cantilever hangs freely over a radioactive sample. The cantilever is quite small – only about 40 micrometers thick and 4 millimeters long.

Read More →

TraceParts S.A.S.
Parc Eco Normandie
76430 Saint Romain – France

E-Mail: info@traceparts.com
Web: www.traceparts.com
Phone. +33(0)232 794 426

Trade register number: 433 949 625 000 19 VAT. No FR53433949625

You are receiving this newsletter because of your registration with TraceParts.

Our General Terms of Use & Privacy Policy can be found here. Information on our GDPR compliance can be found here.

© copyright TraceParts S.A.S 2020 – All rights reserved