Traceparts
Parts Catalog Updates and Industry News TraceParts Newsletter #155 New components provided from Valworx, Motion Industries, ELESA, AutomationDirect, Schneider Electric
TraceParts

NEW AND UPDATED CATALOGS


Browse any of the catalogs below to speed up your next design project

with manufacturer certified catalogs on TraceParts.com

Valworx

Valworx

A leading supplier of actuated valves and accessories.

New Components

  • Stainless Ball Valve – Direct Mount, Pipe Size 2″ NPT female
  • Stainless Ball Valve – Direct Mount, Pipe Size 1-1/2″ NPT female
  • Stainless Ball Valve – Direct Mount, Pipe Size 2″ NPT female
Browse Catalog →
Stainless Ball Valve - Direct Mount, Pipe Size 2" NPT female
Motion Industries

Motion Industries

Industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, and more.

New Components

  • 167 Series Tie Rod Air Cylinder
  • Pillow Block Ball Bearing Unit
  • Drive-In Grease Fitting
167 Series Tie Rod Air Cylinder
Browse Catalog →
ELESA

ELESA

World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.

New Components

  • CFM-TR-A – Hinges – Hinge bodies with the same dimensions
  • CMM-TR-SST – Hinges – Stainless steel
  • CFM-MD – Hinges – Metal Detectable technopolymer
CFM-TR-A - Hinges - Hinge bodies with the same dimensions
Browse Catalog →
AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

New Components

  • WAGO electronic circuit breaker, adjustable 2-10A, 24 VDC
  • ProSense temperature sensor, Pt100 RTD, M12 probe
  • Merz rotary disconnect switch, load break capable, 3-pole, 600 VAC
Browse Catalog →
WAGO electronic circuit breaker, adjustable 2-10A, 24 VDC
Schneider Electric

Schneider Electric

Schneider Electric – Electrical Distribution

New Components

  • Analog voltmeter 72 x72mm 0 to 500V
  • Enclosure accessory cable gland PG36
  • ACTI9 IID 4P 100A 300MA-S ISOBAR
Browse Catalog →
Analog voltmeter 72 x72mm 0 to 500V

ENGINEERING NEWS

with friendly support from Engineeringclicks

TraceParts CAD-Content Platform Sees Record Growth in 2020

TraceParts CAD-Content Platform Sees Record Growth in 2020

TraceParts has achieved last year its highest and best performance ever since the launch of its CAD-content platform in 2001, with all audience metrics reflecting significant yearly growth. 

Read More →
Top Civil Engineering Firms to Work for in 2021

Top Civil Engineering Firms to Work for in 2021

The very first thing to keep in mind when looking for your next civil engineering position is the pedigree of the company. This means how established the company is, because the larger firms will be more accommodating to newer staff that need some time to get accustomed to their new role than new start-ups will be. 

Read More →
SOLIDWORKS Material Library: The Ultimate 4 Step Tutorial

SOLIDWORKS Material Library: The Ultimate 4 Step Tutorial

Materials are an essential way of gaining an extra insight into your designs. This can be achieved by acting as a part of a simulation, or analyzing the center of gravity and the weight of the design itself. You will not be able to do any of these without assigning material properties to your parts. 

Read More →

TraceParts S.A.S.
Parc Eco Normandie
76430 Saint Romain – France

E-Mail: info@traceparts.com
Web: www.traceparts.com
Phone. +33(0)232 794 426

Trade register number: 433 949 625 000 19
VAT. No FR53433949625

You are receiving this newsletter because of your registration with TraceParts.

Our General Terms of Use & Privacy Policy can be found here. Information on our GDPR compliance can be found here.

© copyright TraceParts S.A.S 1990-2021 – All rights reserved