Traceparts
Parts Catalog Updates and Industry News TraceParts Newsletter #158 New components provided from c3controls, BEE, Superior Sensor Technology, ILME, Lika Electronic Srl
TraceParts

NEW AND UPDATED CATALOGS  | May 2021


Browse any of the catalogs below to speed up your next design project

with manufacturer certified catalogs on TraceParts.com

Superior Sensor Technology, Inc.

Superior Sensor Technology, Inc.

Manufacturer of advanced differential pressure sensors for industrial, HVAC and medical applications

New Components

  • Industrial Pressure Sensors – ND Series
  • Spirometry Pressure Sensors – SP Series
  • HVAC Pressure Sensors – HV Series
Industrial Pressure Sensors - ND Series
Browse Catalog →
c3controls

c3controls

Global manufacturer of industrial control products for OEM’s, machine builders, panel builders and system integrators

New Components

  • Wire Duct, Narrow Slot
  • Cam Switch, On Off, Maintained 60°/ 90° with Lever Handle
  • 22mm IEC 2/3 Pos. Selector Switch, Illuminated
Browse Catalog →
Wire Duct, Narrow Slot
BEE

BEE

Manufacturer of Ball Valves and Safety Valves

New Components

  • Brass ball valves, full port design (heavy design), R 1/4 – R 4, Type 933
  • Automatic – ball valves (pneumatic), Two – pieces stainless steel ball valves…
  • Automatic-ball valves (pneumatic), Flanged-ball valves in spheroidal…
Brass ball valves, full port design (heavy design), R 1/4 - R 4, Type 933
Browse Catalog →
ILME

ILME

The ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.

New Components

  • Angled bulkhead mounting housing, CKH series…
  • Connector carrier baseplate for mounting on DIN EN60715 rail…
  • Male HDMI connector, CW patch cords series, type A, for female connector…
Browse Catalog →
Angled bulkhead mounting housing, CKH series
Lika Electronic Srl

Lika Electronic Srl

Manufacturer of encoders and position measuring systems

New Components

  • Compact & robust absolute encoders – Resolution up to 12 bit – SSI…
  • Incremental encoder – Compact, Ø 40 mm – Versatile and multipurpose
  • Standard encoder for general industrial application – Size 58 mm…
Browse Catalog →
Compact and robust absolute encoders - Resolution up to 12 bit - SSI

ENGINEERING NEWS

with friendly support from Engineeringclicks

Autodesk Fusion 360 Now Includes TraceParts Engineering Catalogs

Autodesk Fusion 360 Now Includes TraceParts Engineering Catalogs

TraceParts has extended its long-lasting strategic partnership with Autodesk, announcing the immediate availability of its free 3D CAD library now seamlessly integrated within Autodesk Fusion 360. 1,100+ TraceParts 3D catalogs featuring hundreds of millions of industrial components are now seamlessly integrated into Autodesk Fusion 360.

Read More →
What is Strain Hardening / Cold Working / Work Hardening?

What is Strain Hardening / Cold Working / Work Hardening?

Strain hardening, also referred to as cold working or work hardening, is the process where metals are made stronger and harder through permanent deformation. You cannot discuss strain hardening without mentioning the word “temper”. Tempering is the type and amount of processing done to the metal when it is at the mill, including thermal treatments and cold work. 

Read More →
Quiz – Are YOU a mechanical engineering genius?

Quiz – Are YOU a mechanical engineering genius?

So you think you’re a mechanical engineering expert? Let’s find out if you really DO know your stuff. Take this quiz to find out if you’re an engineering genius or not. These 21 questions will test your knowledge on materials, manufacturing processes, engineering drawing symbols ….and some random stuff you should know!

Read More →

TraceParts S.A.S.
Parc Eco Normandie
76430 Saint Romain – France

E-Mail: info@traceparts.com
Web: www.traceparts.com
Phone. +33(0)232 794 426

Trade register number: 433 949 625 000 19
VAT. No FR53433949625

You are receiving this newsletter because of your registration with TraceParts.

Our General Terms of Use & Privacy Policy can be found here. Information on our GDPR compliance can be found here.

If you do not wish to receive this newsletter, you can unsubscribe here.

© copyright TraceParts S.A.S 1990-2021 – All rights reserved