Parts Catalog Updates and Industry News TraceParts Newsletter #159 New components provided from Teknic, ATP S.p.A., WAIRCOM, WD Bearing Group, ANS
TraceParts

NEW AND UPDATED CATALOGS  | June 2021


Browse any of the catalogs below to speed up your next design project

with manufacturer certified catalogs on TraceParts.com

Teknic, Inc.

Teknic, Inc.

Teknic manufactures a wide range of servo motion control components

New Components

  • Hudson three phase brushless servo motor, BLDC motor, NEMA 23, 24 – 320 V, 240 oz-in max peak torque…
  • Intelligent Power Center DC power supply, fully enclosed, 75 VDC, 350W (500W fan cooled) RMS…
  • ClearPath Integrated Brushless AC Servo Motor, NEMA 56, MCPV (position w/built-in controller)…
Hudson three phase brushless servo motor
Browse Catalog →
ATP S.p.A.

ATP S.p.A.

Customized solutions for sealing systems and plastic and rubber processing

New Components

  • Rotary Seals
  • Scrapers
  • Rod seals
Browse Catalog →
Rotary Seals
WAIRCOM

WAIRCOM

Industrial Pneumatic Components

New Components

  • Hydraulic speed regulators for cylinders to ISO 15552 standard Ø 40 ÷ 100 – HS Series
  • Stainless steel compact cylinders to ISO 21287 standard – ABX Series
  • “Clean profile” Cylinders to ISO 15552 standard – X Series
Hydraulic speed regulators for cylinders to ISO 15552 standard
Browse Catalog →
WD Bearing Group

WD Bearing Group

Company specializing in Research & Development, manufacturing, sales, and service of high-quality bearings

New Components

  • Single Row Deep Groove Ball Bearings With Rubber Seals or Steel Shields
  • Miniature Ball Bearings
  • Single Row Taper Roller Bearings
Browse Catalog →
Single Row Deep Groove Ball Bearings With Rubber Seals or Steel Shields
ANS

ANS

Certified Italian Technology- Pneumatic cylinders Hydraulic cylinders

New Components

  • 4PI Series – ISO 6020/2 Hydraulic cylinders
Browse Catalog →
4PI Series - ISO 6020/2 Hydraulic cylinders

ENGINEERING NEWS

with friendly support from EngineeringClicks

Types of Gears – a guide to 11 important types you must know

Types of Gears – a guide to 11 important types you must know

Many people might not be aware but there is a whole range of different types of gears on the market today. Every mechanical engineer must have a basic understanding of the main types of gears that exist. In layman’s terms gears are rotating mechanical elements that are generally used for the purpose of transferring torque from one element to another.

Read More →
3 Things You Don’t Know About Aerodynamics

3 Things You Don’t Know About Aerodynamics

In this article we will have a very brief introduction of aerodynamics and aerodynamic forces and then, look at frequently happening events around us. We will try to decipher how aerodynamics influence these actions which should give you an idea about how other aerodynamic events work. 

Read More →
CAD Workstation: Which One is Best?

CAD Workstation: Which One is Best?

So, you’re in engineering and are wondering which CAD workstation to get. There are many opinions on what makes a great CAD workstation. Purists will tell you that there is no way that you should buy a pre-built computer and you should build one by assembling components together to create a custom machine. 

Read More →

TraceParts S.A.S.
Parc Eco Normandie
76430 Saint Romain – France

E-Mail: info@traceparts.com
Web: www.traceparts.com
Phone. +33(0)232 794 426

Trade register number: 433 949 625 000 19
VAT. No FR53433949625

You are receiving this newsletter because of your registration with TraceParts.

Our General Terms of Use & Privacy Policy can be found here. Information on our GDPR compliance can be found here.

© copyright TraceParts S.A.S 1990-2021 – All rights reserved