Traceparts

TraceParts Newsletter #161 New components provided from SPIROL, RS Components, Baco Controls, Inc., Automation24, Inc., Habasit

TraceParts

NEW AND UPDATED CATALOGS  | October 2021

Browse any of the catalogs below to speed up your next design project

with manufacturer certified catalogs on TraceParts.com

SPIROL

SPIROL

Global manufacturer of innovative fastening solutions

New Components

  • Slotted Spring Pins – ISO 8752
  • Compression Limiters – Series CL600 – Knurled – Aluminum – Metric Sizes
  • Series 65 – Molded-In Inserts – Blind End Series – Aluminum – Metric Sizes

Slotted Spring Pins - ISO 8752


Browse Catalog →

ACE HB in Pinpoint Scientific ImpactAir-140

Hydraulic dampers by ACE for active air sampler

To provide laboratories with a new gold standard in microbiological active air monitoring and sampling, the British company Pinpoint Scientific has developed an innovative system. For superior handling the ImpactAir-140 is now equipped with hydraulic dampers provided by ACE Fabreeka UK.


Read More

RS Components

RS Components

Distributor of electronic components

New Components

  • Raspberry Pi 3 Model B SBC Computer Board
  • Lapp MS-HF-M M12 Cable Gland, Nickel Plated Brass, IP68
  • Schneider Electric, Enclosure Thermostat, Panel, 250 V

Browse Catalog →

Raspberry Pi 3 Model B SBC Computer Board

Baco Controls, Inc.

Baco Controls, Inc.

Custom manufacturer of switches, industrial pilot devices, boxes, safety modules, pushbuttons and enclosures.

New Components

  • Empty Enclosures 22 mm – LBX0200
  • Empty Enclosures 22 mm – LBX0300
  • Flush and Projected Pushbuttons 22 mm – L21AA02

Empty Enclosures 22 mm - LBX0200


Browse Catalog →

Automation24, Inc.

Automation24, Inc.

The premier online supplier for industrial automation components 

New Components

  • Siemens CPU 1214C – 6ES72141HG400XB0
  • Siemens SM 1223 DC/RLY – 6ES72231PL320XB0
  • Siemens CPU 1215C – 6ES72151BG400XB0

Browse Catalog →

Siemens CPU 1214C

Habasit

Habasit

Plastic modular belts, Cleandrive Belts, Slat and Conveyor Chains

New Components

  • Sprocket series
  • Slat Top 820 (Straight)

Browse Catalog →

Sprocket series

ENGINEERING NEWS

with friendly support from EngineeringClicks

Several Types of Engineering Projects Where Using CAD is a Must

Several Types of Engineering Projects Where Using CAD is a Must

CAD or  Computer-aided design is usually used by engineers, project managers, and architects. CAD has appeared to become a top-performance substitution for manual drafting for many reasons. This advanced technology supports users in generating designs in both 2D and 3D with the key goal to visualize a certain engineering solution


Read More →

Kinetic Energy Examples

Kinetic Energy Examples – Including You!

Kinetic energy examples are all around us. Kinetic energy can be explained as the energy that is in all moving objects on Earth. Simply put, kinetic energy is the type of energy behind motion. It can be further defined into different types based on the various types of motion in an object.
Vibrational kinetic energy is the specific type of energy that an object has because of vibration


Read More →

Electric Flight

Is Electric Flight Possible?

In 2015, 276 million TONS of jet fuel were burned by airlines. That was just about 7% of all global oil products, and in turn the burning of this oil makes up about 2.7 percent of all energy related carbon emissions. If that wasn’t bad enough, direct carbon emissions from airlines only make up about half of the sector’s total global carbon emissions


Read More →

TraceParts S.A.S.
Parc Eco Normandie
76430 Saint Romain – France

E-Mail: info@traceparts.com
Web: www.traceparts.com
Phone. +33(0)232 794 426

Trade register number: 433 949 625 000 19
VAT. No FR53433949625

You are receiving this newsletter because of your registration with TraceParts.

Our General Terms of Use & Privacy Policy can be found here. Information on our GDPR compliance can be found here.

© copyright TraceParts S.A.S 1990-2021 – All rights reserved