Cool New Products Newsletter


Logo Facebook Twitter Linkedin






Cool New Products
for Engineers & Designers
 
A collection of Cool New products from the CAD world selected by TraceParts.

Endress+Hauser – Compact flow meter   Endress+Hauser – Compact flow meter
Picomag is a simple, maintenance-free, pocket-sized electromagnetic flow meter for industrial use. It offers easy commissioning via Bluetooth and seamless integration with IO-Link. The price tag is between 394 and 818,-€ depending on the diameter (DN15, 20, 25 or 50) and the quantity.
Read more…

   
ROHM’s novel Quick Buck Booster technology   ROHM’s novel Quick Buck Booster technology
ROHM’s new buck-boost power supply chipsets provide the lowest current consumption in the industry in automotive ECUs for cluster panels and gateways used in start-stop vehicle systems. The primary chip uses ROHM’s novel Quick Buck Booster technology for power supply configuration without degrading buck characteristics by adding the dedicated boost IC.
Read more…
   
Stauff Couplings   Connect the hydraulic circuits of construction machines thanks to the Stauff Flat-Face Couplings
The FF range of quick release couplings from Stauff provides three sizes (nominal width from 6 to 38) for connecting the hydraulic circuits of construction machines and attachments. They provide minimum risk of a leak and no ingress of air into the hydraulic circuit.
Read more…
   
The New SWaP-C Neutrino LC   The New SWaP-C Neutrino LC
Flir System cooled midwave infrared (MWIR) cameras have long held a tactical advantage over uncooled longwave infrared (LWIR) cameras in many airborne and ground-based missions.
Read more…
   
Stefaan Motte President & General Manager of Materialise's software division   Easy and Profitable Measurement Solutions Using Smart Laser Sensors
The optoNCDT 1420 laser sensors are used for fast measurements of displacement, distance and position with high accuracy and resolution
Read more…
   
Tim Weber   FPBB RAIL – COMPACT DIN-RAIL FILTER
The FPBB RAIL filter from SCHURTER is an extraordinarily slim double-stage, single-phase filter, measuring only 25 mm in width. The attractive space-saving design integrates an optional fuseholder or circuit breaker. Additionally, an overvoltage varistor is available in all three variations. FPBB RAIL: three functions in one ultra-slim housing.
Read more…
   
 
TraceParts S.A.S – Parc Eco Normandie – 76430 Saint Romain – France
Phone +33(0)232 794 426 – info@traceparts.comwww.traceparts.com
Trade and Companies Register: Le Havre – SIRET: 433 949 625 000 19
Sales Tax Identification Number: FR53433949625

 © copyright TraceParts S.A.S 1990-2019 – All rights reserved