Traceparts

Cool New Products Newsletter #20


Cool New Products for Engineers & Designers

Cool New Industrial Products selected by TraceParts

Improve Air Quality Measurements

Download White Paper & Enter to Win a Smart Indoor Air Quality Monitor

Superior’s differential pressure sensors have the industry’s lowest noise floor and provide the most accurate particle readings to measure air quality. Learn about the uniqueness of our architecture and enter to win the Awair Element indoor air quality monitor for home, office and school use.


Download & Enter to Win →

1,000s of Vinyl Caps, Plugs

A wide range of catalogue parts

For more than 70 years, Caplugs has been the global leader in plastic moulding and product protection. One of our their popular product lines are our vinyl parts. They offer a wide range of catalogue parts available for immediate shipment including caps, plugs, sleeves, covers and more.



Learn More →

Self-Regulating Heating Cable

Providing Superior Levels of High Power Retention

nVent announces the release of its nVent RAYCHEM HTV self-regulating heating cable designed for critical industrial applications subject to high temperatures. The cable operates at continuous operating temperatures of 205°C/400°F and can withstand temperatures up to 260°C/500°F. It retains 95% of its power output after 10 years of performance at 205°/400°F significantly reducing risk of downtime while increasing safety and productivity on site.


Learn more →

Thermoplastic Polyurethane Belt

Gates expands thermoplastic polyurethane line-up

Gates announced the introduction of a new thermoplastic polyurethane (TPU) belt, called the Gates Parabolic Pitch (GPP) in 8mm and 14mm profiles. The new GPP belts are stronger, more durable, quieter, safer to operate and require less maintenance than other alternatives, including alternative rubber belts, roller chains and steel cables.


Learn more →

Cobot. Human Touch. Industrial Performance

Reaping the benefits of cooperative manufacturing

Industrial robots have had a profound effect on manufacturing, improving productivity, quality and safety. Collaborative robots are the next development in this trend.
Cobots bridge the gap between workers and traditional industrial robots by bringing different capabilities to the manufacturing environment.

Learn more →

DC/DC converters THR Series

With 3000 VAC isolation voltage

The Traco Electronic THR line comprises four series of DC/DC converters between 3 and 40 Watt with reinforced isolation (3000 VAC). These regulated DC/DC converters come in either a DIP-24 or 2”x1” package and also feature increased resistance against shock and vibration according to EN 61373.

Learn more →

 © copyright TraceParts S.A.S 1990-2021 – All rights reserved