Traceparts

Cool New Products Newsletter #5

Cool New Products Newsletter


Logo Facebook Twitter Linkedin
 
A collection of Cool New products from the CAD world selected by TraceParts.
   
Endress+Hauser   Endress+Hauser
Compact flow meter

Picomag is a simple, maintenance-free, pocket-sized electromagnetic flow meter for industrial use. It offers easy commissioning via Bluetooth and seamless integration with IO-Link. The price tag is between 405 and 841,-€ depending on the diameter (DN15, 20, 25 or 50) and the quantity.
Read more…
   
  6 mm Diameter Temperature Sensor
Connected with integral transmitter and Hirschmann connector

Labfacility developed a 6mm diameter Pt100 RTD temperature sensor and transmitter assembly, encased in a 316 stainless steel body with a 1/2’’ SPB process connection and fitted din connector with connection lead.
Read more…
   
Schneider   Fan-less Industrial Box PC Series
Isolated LAN, CANbus and GPIO, and PoE featured versions

Portwell added three Box PC to its Kuber series. These compact-sized, fan-less embedded systems feature the latest 14nm Intel Atom Apollo Lake processor series. Housed in a rugged, fan-less case, they also feature the Intel Celeron processor N3350 with 4GB (LPDDR4 2400) memory.
Learn more…
   
Motive   Frequency Inverter
Multiple communication interfaces for optimum connectivity

NORD DRIVESYSTEMS developed the NORDAC PRO series of inverters to fit all drive applications. Starting from the basic version SK500, each different version is optimized to suit specific requirements in their field of use in the industry. Additionally, the application inverter SK530P can also be extended with the optional SKCU5 module.
Read more…
   
 
TraceParts S.A.S – Parc Eco Normandie – 76430 Saint Romain – France
Phone +33(0)232 794 426 – info@traceparts.comwww.traceparts.com
Trade and Companies Register: Le Havre – SIRET: 433 949 625 000 19
Sales Tax Identification Number: FR53433949625

 © copyright TraceParts S.A.S 1990-2019 – All rights reserved