Traceparts

May 2022 – A collection of Cool New products from the CAD world selected by TraceParts.

  • Complex Surface Modeling SimplifiedCAD expertise not required
  • POWER THE FUTURENEW SiC POWER DEVICES
  • Multi-CAD madness And the concrete benefits of consolidation
  • ST Analog-PortfolioApplication examples & technical articles
  • How to Streamline Your Design ProcessFull-Color Multi-Material 3D Printing
  • Cloud-based PLM is the futureWatch the SIEMENS Video


Cool New Products for Engineers & Designers

Cool New Industrial Products selected by TraceParts

Complex Surface Modeling Simplified

CAD expertise not required

More and more mechanical and electrical engineers are being called on to develop the look and feel of products, along with their structural design. If you’re a SOLIDWORKS® user looking to quickly create smooth, organic shapes, check out 3D Sculptor.
3D Sculptor offers an intuitive approach to creating dramatic free form shapes, making it the perfect tool for developing new designs quickly.


Watch the video

POWER THE FUTURE

NEW SiC POWER DEVICES

As a technology leader ROHM is contributing to a sustainable society by focusing on the development of low carbon technologies for automotive & industrial applications through power solutions centered on SiC Technology.
Key features:

  • Industry-leading low ON resistance
  • Minimize switching loss
  • Support 15V -18V Gate-Source voltage


Buy now or get a sample >

Multi-CAD madness

And the concrete benefits of consolidation

Does it seem like everyone in your organization leverages a different CAD solution? Your team may be wasting time converting and correcting files when they could be optimizing designs. Consolidating is a critical part of a company’s digital transformation plan. Learn how you can improve productivity, enhance collaboration, and reduce costs today.



> Learn How

ST Analog-Portfolio

Application examples & technical articles

ST offers a wide range of analog products for industrial, automotive and consumer applications. We have compiled 9 block diagrams for 6 application areas, as well as technical articles. The series starts with application examples and technical articles in the areas of Asset Tracking, Factory Automation, and Discrete Motion Control.


Read technical articles

How to Streamline Your Design Process

Full-Color Multi-Material 3D Printing

3D printing in full color, multi-texture and multi-material allows design iterations to be fast and simple. Unlock innovation and perfect a product earlier in the design process by creating high-fidelity prototypes in hours before placing them in the hands of stakeholders.

Download the White Paper

Cloud-based PLM is the future

Watch the SIEMENS Video

It’s easier and more affordable than ever to take advantage of PLM software because of cloud-based options. PLM software as a service (SaaS) encourages innovation at companies of every size.Learn more about PLM via the cloud, and find out just how quickly you can begin innovating thanks to Siemens

View the video now

 © copyright TraceParts S.A.S 1990-2022 – All rights reserved

 
 

About the Author

Helena Tomic
Helena Tomic

Marketing Specialist, TraceParts