March 2021 – A collection of Cool New products from the CAD world selected by TraceParts.

  • Why Are So Many Companies Adopting MBD?Explore how reusing rich 3D models
  • Honeywell Expands Supply Chain Software SuiteTo Help Enterprises Better Track and Monitor Operations
  • Vector Signal Generator for Advanced Wireless CommunicationsDiscover the R&S SMM100A
  • Versatile Thermal Circuit BreakerBased on the TA35, the TA36 from Schurter which is a refreshing product with a modern design
  • Off-axis Modular Rotary EncoderAvailable in both incremental and absolute versions
  • Self-Regulating Cable for High Power RetentionnVent Electric plc released its latest self-regulating heating cable


Cool New Products for Engineers & Designers


Cool New Industrial Products selected by TraceParts

Why Are So Many Companies Adopting MBD?

Explore how reusing rich 3D models

“Model-Based Definition (MBD) is a prerequisite for achieving Model-Based Enterprise, but the realities of implementing MBD have traditionally been fraught with challenges.

Today, many of the hurdles that were once stumbling blocks for adoption of MBD have disappeared. Advances in technology and standards are bringing us to the point where MBD will become a preferred way of design.”

Get the eBook! →

Honeywell Expands Supply Chain Software Suite

To Help Enterprises Better Track and Monitor Operations

Since supply chains are becoming more and more dependent on mobile workers to meet productivity goals, Honeywell announced on March 15 a suite of enhanced supply chain software, featuring digital disruptors, to offer a powerful solution made to increase efficiencies and deliver better customer experiences.




Learn more →

Vector Signal Generator for Advanced Wireless Communications

Discover the R&S SMM100A


Manufacturers of state-of-the-art 5G devices wishing to test the whole frequency range possible, expect to do so with a single signal generator for both 5G NR FR1 and FR2 frequencies. The new Rohde & Schwarz SMM100A vector signal generator meets this need, displaying excellent RF characteristics across the entire frequency range from 100 MHz to 44 GHz. It covers all the bands used by any wireless standards, including LTE and 5G NR, as well as the latest WLAN standards Wi-Fi 6 and Wi-Fi 6E (up to 7.125 GHz).

Learn more →

Versatile Thermal Circuit Breaker

Based on the TA35, the TA36 from Schurter which is a refreshing product with a modern design

The Schurter TA36 thermal circuit breaker is based on the TA35. Since a good product today must also withstand the critical gaze of a clientele who is accustomed to design, this new version offers a contemporary look. Gently curved lines and the best materials combined in the TA36 result in an appealing feeling. Both the flange (3 colours) and the actuator (7 colours) are available in a variety of colours and colour combinations with 5 different types of markings.

Learn more →

Off-axis Modular Rotary Encoder

Available in both incremental and absolute versions

Lika offers the SMAR as an off-axis modular encoder to be paired with the MRA magnetic ring. It is designed in an open PCB (readhead) and an ultra-flat ring with max. 18 mm through bore. The readhead is compact and low profile, the ring is very thin and magnetized axially. The range of the operating temperature can be widened to -25°C +110°C.









Learn more →

Self-Regulating Cable for High Power Retention

nVent Electric plc released its latest self-regulating heating cable

“Building on new nanotechnology solutions and years of expertise and research in material science, nVent has developed a brand new semi-conductive polymer nanocomposite material that sets a new standard in power output retention and longevity. “Growth in specialty polymers, new lightweight materials, biofuels, recycled goods, and innovative chemical processes demand heating cables that can operate at increased temperatures for prolonged periods,” declared Brad Faulconer, President of nVent’s Thermal Management business. “The HTVcable brings together the most efficient materials and the latest research and developmentto deliver a heating cable that can meet these requirements.””

Learn more →



© copyright TraceParts S.A.S 1990-2021 – All rights reserved

About the Author

TraceParts
TraceParts

TraceParts is one of the world’s leading CAD-content platforms for Engineering, Industrial Equipment and Machine Design. TraceParts brings highly targeted Lead Generation marketing services to hundreds of customers of all sizes and from all industries, via powerful cloud-based API and SaaS applications such as 3D part libraries, product catalogs and configurators.