โข Increasing efficiency with item | item Industrietechnik
โข Compact PID Controller| Jumo
โข NSF-Approved Flowmeter Series | Titan
โข Wireless Monitoring of IBC Fill Levels | Pepperl+Fuchs
AdGlare Ad Server: Design & Tech Trends NL-ENemea
Hirose FH79 BackโFlip FPC
0.3mm pitch, 1.2mm lowโprofile Available at Mouser.
Hiroseโs FH79 addresses spaceโcritical automotive designs with a 0.3mm pitch, 1.2mm height and top/bottom contacts. The backโflip actuator prevents unintended opening with upward routing, and the movable lock lever gives high retentionโeven at low pin counts. Rated to 125ยฐC for robust inโvehicle use. Available at Mouser.
TE Connectivity’s RT/RZ relays deliver robust performance in a compact package. With up to 16A capacity and reinforced insulation they’re ideal for lighting, appliances, and control systems. Elevate your designs with TE’s reliability.
Maintain maximum flexibility in fastโmoving, safetyโrelevant industries:
With the item Building Kit System, you can implement efficiencyโboosting solutions for your highโtech production โ modular, safe, and compliant with standards. Discover the wide range of possibilities now!
The JUMO favoTRON is a compact PID controller for entry-level applications. It is a two-state and three-state controller with program controller function, autotuning, and universal measurement input offers a modern and powerful solution for a wide variety of processes.
Peracetic acid (PAA) is widely used in medical, pharmaceutical, and hygiene applications as a fast-acting, broadโspectrum disinfectant. Its strong oxidizing properties allow it to eliminate bacteria, viruses, fungi, and spores even at low temperatures, while breaking down into environmentally benign by-products such as acetic acid, oxygen, and water.
The standardized 1000-liter IBC is used as a transport, storage, and collection container for a wide variety of liquid process media. Its fill level is an important variable in many applications, but as a mobile unit it cannot be integrated into hard-wired monitoring systems.
TraceParts is one of the worldโs leading CAD-content platforms for Engineering, Industrial Equipment and Machine Design. TraceParts brings highly targeted Lead Generation marketing services to hundreds of customers of all sizes and from all industries, via powerful cloud-based API and SaaS applications such as 3D part libraries, product catalogs and configurators.