Traceparts

October 2026 – A collection of Design & Tech trends from the CAD world selected by TraceParts

  • Advanced Cooling in 4U | nVent SCHROFF
  • The best way to choose a solution? | Megadyne
  • Harwin M300 Power Connectors |Mouser
  • Compact Design. Big Force.| Smalley
  • All-in-One Rotary Actuators  | Lika Electronic
  • Programmable Haptic Encoder| RAFI
Design & Tech trends
logo tp
Design &
Tech Trends
for Engineers & Designers
A collection of Design & Tech Trends
selected by TraceParts – October 2026
Advanced Cooling in 4U

Advanced Cooling in 4U

Compact. Efficient. Scalable.
nVent SCHROFF

Designed for high-performance electronics, the 4U LHX combines air-to-liquid cooling, intelligent monitoring, and compact integration to support higher rack densities. As computing power continues to rise, so does the challenge of managing heat within the rack. The compact 4U LHX offers a practical way to bring liquid cooling closer to the source, supporting higher-density deployments while fitting into 19” cabinets with at least 800 mm depth.

The best way to choose a solution?

The best way to choose a solution?

Get a Sample Kit
Megadyne

Not all belt solutions are built for the same challenges. Megadyne’s Material Handling Sample Kit gives you the opportunity to explore a selection of belt technologies up close, compare their characteristics, and better understand which solutions may fit your application. The first 10 companies to contact us will receive a Megadyne sample kit.

Harwin M300 Power Connectors

Harwin M300 Power Connectors

Rugged 10A Connections at 3mm Pitch
Mouser

Harwin M300 power connectors deliver up to 10A per contact for aerospace, defence and industrial systems. Stainless-steel jackscrews resist shock and vibration, while four-finger contacts preserve electrical continuity. Operating from -65°C to +175°C, they withstand 1,000 mating cycles and meet NASA outgassing requirements. Available at Mouser.

Compact Design. Big Force.

Compact Design. Big Force.

Power Your Next Design with Nestawave™
Smalley

Introducing Smalley’s Nestawave™, the spring that redefines compact power. Nestawave combines Crest-to-Crest® wave spring deflection with the force of a nested spring, delivering high loads and significant travel in tight spaces. Ideal for replacing Belleville stacks in valves, bearing preloads, compressors, and more. Request free samples today.

All-in-One Rotary Actuators

All-in-One Rotary Actuators

Automate changeovers and adjustments
Lika Electronic

Lika RD actuators combine a brushless motor, an absolute encoder, a closed-loop controller and an Ethernet or fieldbus interface in one compact unit. Designed for auxiliary axes, they simplify machine adjustments and changeovers. Four models offer rated torques from 0.5 to 15 Nm, with options including holding brakes.

Programmable Haptic Encoder

Programmable Haptic Encoder

Configure tactile feedback by software
RAFI

RAFI Smart Encoder brings software-defined tactile feedback to rotary controls. Configure detents, torque, end stops and return to centre to match the task. Dynamic resistance helps provide precise, intuitive feedback. The adaptable platform supports industrial machines, medical devices, and agricultural and construction machinery.

About the Author

TraceParts
TraceParts

TraceParts is one of the world’s leading CAD-content platforms for Engineering, Industrial Equipment and Machine Design. TraceParts brings highly targeted Lead Generation marketing services to hundreds of customers of all sizes and from all industries, via powerful cloud-based API and SaaS applications such as 3D part libraries, product catalogs and configurators.