Traceparts

Cool New Products Newsletter #13

Cool New Products Newsletter
Cool New Industrial Products selected by TraceParts

TraceParts Facebook Twitter Linkedin
Cool New Industrial Products selected by TraceParts

 
SWX   35% off SOLIDWORKS with Business Innovation Platform
JOIN THE DESIGN REVOLUTION TODAY!

It has never been more important to connect your people, ideas, data and solutions in a single collaborative and interactive environment, merging the virtual and the real for a holistic real-time vision of your business activity and ecosystem.
Learn more…
   
Endress+Hauser   One-stop shopping
Endress+Hauser makes instrument selection easier

More and more measurement instruments are being ordered online from Endress+Hauser. With the introduction of the new FLEX product segmentation structure, integration of the global E-direct portal into the website and further optimization of the e-commerce area on endress.com, finding and ordering the right products online will be even faster and easier for customers.
Learn more…
   
Shurter   UMF 250: rated current extension
Suitable for electromobility applications with higher rated currents

“The proven UMF 250 SMD fuse family is extended by a 15 A version. SCHURTER is now offering the UMF 250 in a total of 15 rated currents between 500 mA and 15 A. It is particularly suitable for electromobility applications with higher rated currents.”
Learn more
   
Micro Epsilon   High-Precision: white light interferometers for non-contact distance and thickness measurements
interferoMETERs from Micro-Epsilon

Optimized for industrial purposes and offering an accuracy that creates an unprecedented level of precision in optical distance and thickness measurements
Learn more…
   
Harting   300A modular crimp module
Can help existing systems be easily upgraded

This year at SPS, Harting will demonstrate its new solutions that aim to involve globalization, demographic change, and climate issues as key megatrends. Tomorrow’s manufacturing will be more converted to energy efficiency and sustainability, and Harting’s goal is to provide the connectivity required to master these challenges. Harting’s Han-Modular® series aims to deliver expedient solutions for all interfaces. Through this series, modularization can be further advanced without functional restrictions.
Learn more…
 
TraceParts S.A.S – Parc Eco Normandie – 76430 Saint Romain – France
Phone +33(0)232 794 426 – info@traceparts.comwww.traceparts.com
Trade and Companies Register: Le Havre – SIRET: 433 949 625 000 19
Sales Tax Identification Number: FR53433949625

 © copyright TraceParts S.A.S 1990-2020 – All rights reserved