The Newsletter to The TraceParts Design Engineering Community #163
December 2021 – New parts catalogs available on the TraceParts CAD-content platform: CITEL, LIPRO d.o.o., Wefapress, WÜRTH ELEKTRONIK, EXAIR CORPORATION
TraceParts Newsletter #163 New components provided from CITEL, LIPRO d.o.o., Wefapress, WÜRTH ELEKTRONIK, EXAIR CORPORATION
NEW AND UPDATED CATALOGS | December 2021
Browse any of the catalogs below to speed up your next design project
with manufacturer certified catalogs on TraceParts.com
CITEL
expert in Surge protection
New Components
Single-phase DC surge protector – 38 Vdc – 10 kA – 20 kA – DIN Rail
AC surge protector – for 40mm busbar systems – 275 Vac – 20 kA – 50 kA – 12.5 kA – DIN Rail
Single-phase DC surge protector – 100 Vdc – 20 kA – 40 kA – DIN Rail
TraceParts CAD-Content Platform Reaches 4.5 million Registered Engineers & Designers
The TraceParts cloud-based Computer-Aided Design content library has just registered its 4.5 millionth member. Since 2001 when it launched its first online catalogs of 3D components, TraceParts.com has established itself as a one-stop resource center with billions of free 2D & 3D CAD models for industrial Engineers and Designers around the world.
Fusion 360 and SOLIDWORKS are both titans in the 3D modelling field. Fusion 360 is an easier-to-use, cheaper option for everyone. SOLIDWORKS is a more complex program which is more suited to professionals. Fusion 360 is known for its cloud-based approach, SOLIDWORKS is renowned for its analysis and simulation features.
Metrology is the science of measurement, encompassing all theoretical and experimental aspects. Metrology is divided into three branches; scientific metrology, applied metrology, and legal metrology. Although a large portion of the processes in most metrology applications is carried out by engineers and technicians, there are job opportunities for other professionals.