Traceparts

Cool New Products Newsletter for Engineers & Designers #23

December 2021 – A collection of Cool New products from the CAD world selected by TraceParts.

  • Small yet Big!Miniature encoders from Lika Electronic
  • Print PEEK, PEKK, and ULTEM™AON M2+ industrial 3D printer
  • New Generation of Switches for Touchless SwitchingPlease, do not touch!
  • Edge AI SystemsIndustrial Sensing Solutions for More Productive Factories
  • Fast Surface Check SensorsFor mobile, non-destructive paint and coating thickness measurements on CFRP
  • PerformeX Miniature MotorsTo perform preventative maintenance before issues arise

Cool New Products for Engineers & Designers

Cool New Industrial Products selected by TraceParts

Small yet Big!

Miniature encoders from Lika Electronic

Lika Electronic offers a comprehensive range of miniature rotary encoders with flange diameters from 28 mm (1.102”) to 50 mm (1.968”) for position measurement in constricted spaces. It includes both incremental and absolute encoders and is designed to meet the requirements of many and varied industries in light to harsh environment applications.


Learn More ->

Print PEEK, PEKK, and ULTEM™

AON M2+ industrial 3D printer

Manufacture same day, high performance parts in the world’s most advanced thermoplastics. The new AON M2+ industrial 3D printer enables engineers and designers to manufacture high strength prototypes and end-use parts with specialized properties such as high heat resistance, chemical resistance, ESD properties, V0 flammability, and more.



Explore the AON M2+

New Generation of Switches for Touchless Switching

Please, do not touch!

Please, do not touch! Because that doesn’t have to be the case at all. A new generation of switches for touchless switching has been developed for exactly this purpose. Switching without touching. Switching without contaminating the surface with potentially harmful germs, viruses or bacteria.

The Covid 19 pandemic has greatly increased the demand for non-contact push buttons and switches.



Learn More

Edge AI Systems

Industrial Sensing Solutions for More Productive Factories

Advantech Co., Ltd. announced the launch of the AIR-020 series, an ultra-compact series of edge AI systems powered by the NVIDIA Jetson family. Featuring a small footprint of just 139 x 110 x 44.5 mm (5.47″ x 4.33″ x 1.75″) dimensions, AIR-020 series deliver low power computing with powerful AI inferencing capabilities utilizing NVIDIA Jetson Nano, TX2 NX, and Xavier NX SoM.


Learn more →

Fast Surface Check Sensors

For mobile, non-destructive paint and coating thickness measurements on CFRP

Designed for high precision measurements of CFRP materials, the FSC1/7, the FSC1000 (Fast Surface Check) and the ISC1000 (Industrial Surface Check) from Micro-Epsilon determine the thickness of paints and layers with high accuracy and on a non-contact basis.

The FSC1/7, the FSC1000 and the ISC1000 hand-held devices are used for precise paint and coating thickness measurements on CFRP materials.The FSC models are approved as thickness gauges for the aviation industry, airlines and paint shops already use them for micrometer-precise measurements.

Learn more →

PerformeX Miniature Motors

To perform preventative maintenance before issues arise

The company will feature its PerformeX motors, a standard series of miniature slotless brushless DC motors designed to power precision instruments such as surgical handpieces, medical and dental power tools, robotics, and machine automation.
Although these miniature brushless slotless motors were originally designed for the medical market, they are an ideal choice for any application requiring a compact and powerful high-speed BLDC motor, such as small high-speed spindles, machine automation, and robotics.

Learn more →

 © copyright TraceParts S.A.S 1990-2021 – All rights reserved

About the Author

Helena Tomic
Helena Tomic

Marketing Specialist, TraceParts