Traceparts

Cool New Products Newsletter for Engineers & Designers #36

January 2023 – A collection of Cool New products from the CAD world selected by TraceParts.

  • SOLIDWORKS Simplifies Industrial Equipment DesignWatch engineers “live” from RFP to final delivery
  • The EV Charging Infrastructure DesignbookVolume Two: Control
  • Kria KR260 Robotics Starter Kit Development platform for Kria K26 SOMs
  • Simulation-Driven DesignThermal Performance of Electronic Devices
  • Accelerate the development of complex automobilesAutomakers trust Siemens’ solutions
  • Capacitive Level DetectorReliable and compact

Cool New Products for Engineers & Designers

Cool New Industrial Products selected by TraceParts

 

SOLIDWORKS Simplifies Industrial Equipment Design

Watch engineers “live” from RFP to final delivery

A request for proposal (RFP) has just come in the door and Brian, the team project manager, is eager to create a plan to win the project. The customer is looking to extend the automation capabilities of their pick-and-place system. The automation system add-on will be designed to collect bags of liquid soap off the filler, box them into 12-unit packages, and convey them downstream.


Watch the Video

The EV Charging Infrastructure Designbook

Volume Two: Control

This is the second in a series of guides for designers of fixed AC and DC EV charging stations, where we consider control functionality necessary and its implementation. ‘Control’ includes the circuitry required to sense and monitor the charging operation and drive the various power conversion stages appropriately for safe, accurate and efficient delivery of power to the battery.



Get you copy now

Kria KR260 Robotics Starter Kit

Development platform for Kria K26 SOMs

Complete with high performance interfaces and native ROS 2 support for ease of development by roboticists and software developers. The KR260 Robotics Starter Kit delivers a ROS-centric development experience for a quick and easy workflow for roboticists and embedded developers.



Learn More

Simulation-Driven Design 

Thermal Performance of Electronic Devices

Thermal management is an important factor in the design and performance of all electromagnetic devices, as it affects device cost, efficiency, reliability, and safety, among other factors. Mathematical modeling and numerical simulation can be used to investigate heat transfer mechanisms, temperature variations, and thermal effects in order to make informed design choices and better predict device performance.


Read the Whitepaper

Accelerate the development of complex automobiles

Automakers trust Siemens’ solutions

Understanding which requirements are mandatory or aspirational is essential in commercial markets to develop complex vehicles. Another critical risk is understanding how market changes force requirements to change during development. Automotive manufacturers need a solution that makes auditable and traceable requirements.

Read the whitepaper

Capacitive Level Detector

Reliable and compact

The JUMO ZELOS C01 LS can be used in liquids or bulk solids with temperatures between -40 and +200 °C, also for pressurized tanks or pipes. Thanks to the unique auto-calibration feature, point level measurement is detected reliably and with long-term stability. In addition, after configuration, the 2 switching outputs can automatically distinguish safely between measurement medium and cleaning media or foam.

Learn More

                                                             

© copyright TraceParts S.A.S 1990-2023 – All rights reserved
 
 

About the Author

Mia Sokic
Mia Sokic

Junior Digital Marketing Specialist, TraceParts