The Newsletter to The TraceParts Design Engineering Community #164

  • Helena Tomic
  • Helena Tomic

January 2022 – New parts catalogs available on the TraceParts CAD-content platform: ReeR Safety, Schneider Electric, Metal Goods Manufacturing Company, Inc., NOZAG, SCHMERSAL.


TraceParts Newsletter #164 New components provided from ReeR Safety, Schneider Electric, Metal Goods Manufacturing Company, Inc., NOZAG, SCHMERSAL

TraceParts

NEW AND UPDATED CATALOGS  | January 2022

Browse any of the catalogs below to speed up your next design project

with manufacturer certified catalogs on TraceParts.com

ReeR Safety

ReeR Safety

Development and manufacturing of safety optoelectronic sensors and controllers.

New Components

  • VISION MXL T2B – Access Control Safety Light Grid with Integrated Muting Function
  • AD SRE4 – Safety Interface for E-Stops and Safety Switches
  • JANUS J 2B TRXL – Access Control Safety Light Curtain

VISION MXL T2B - Access Control Safety Light Grid with Integrated Muting Function, Automatic/Manual Restart and EDM, T-Logic (Entry-Exit)


Browse Catalog →
Schneider Electric

Schneider Electric

Schneider Electric – Electrical Distribution

New Components

  • ActI9 VigiARC iDT40 1PN 40A 30mA SI ZigB
  • A R2 100A 4P LCD TOP PC IEC
  • A R2 160A 4P LCD TOP PC IEC

Browse Catalog →

ActI9 VigiARC iDT40 1PN 40A 30mA SI ZigB

Metal Goods Manufacturing Company, Inc.

Metal Goods Manufacturing Company, Inc.

MGM manufactures pneumatic check valves for industrial applications.

New Components

  • Model 41IIF EFCV
  • 0.25″ Pipe Plug (Model 42E – 1/4″ NPT)
  • 0.25″ Pipe Cap (542B – 1/4″ NPT)

Model 41IIF EFCV


Browse Catalog →
NOZAG

NOZAG

Manufacturer of drive elements

New Components

  • Bevel gear, steel, milled, straight toothed, ratio 1:1
  • Bevel gear sets, steel milled, spiral toothed, ratio 1:1.5
  • Bevel gear sets, steel milled, spiral toothed, ratio 1:3

Browse Catalog →

Bevel gear, steel, milled, straight toothed, ratio 1:1

SCHMERSAL

SCHMERSAL

Industrial Switches

New Components

  • AZM 161
  • AZM 170
  • Straight actuator AZM 161-B1

Browse Catalog →

AZM 161

ENGINEERING NEWS

with friendly support from EngineeringClicks

25 Cool Gifts for Engineers: Mechanical, Electrical, and Just Fun!

25 Cool Gifts for Engineers: Mechanical, Electrical, and Just Fun!

We have compiled a list of 25 gifts for engineers, including graduation gifts, gifts for mechanical engineers and general engineer gifts. Most engineers will find them useful, no matter if they have just graduated college, have worked in the engineering field for years, or just have a general interest in engineering. We hope that you will be able to find the perfect gift for the engineer in your life. Happy shopping!


Read More →

AutoCAD Shortcuts – Your Everyday Hot List!

AutoCAD Shortcuts – Your Everyday Hot List!

AutoCAD shortcuts that you should use every day! AutoCAD is well known as the world leading Computer Aided Design (CAD) program that specialises in 2D drafting. Whether you are a professional using AutoCAD in your specific industry, or just a hobbysists using it in your spare time, AutoCAD will surely rank towards the top of programs that you would choose to use.


Read More →

Easy CAD? The Easiest CAD Programs for Beginners

Easy CAD? The Easiest CAD Programs for Beginners

Easy CAD – is it possible? Yes! Check out our ultimate list of the easiest CAD programs to use! As a beginner, entering into the Computer Aided Design (CAD) world may seem daunting and confusing, especially if you have little to no experience. This often results in people giving up on their hobbies or projects before they are completed because they get frustrated or upset that they cannot grasp the software that they are using.


Read More →

facebook

twitter

youtube

linkedin

TraceParts S.A.S.
Parc Eco Normandie
76430 Saint Romain – France

E-Mail: info@traceparts.com
Web: www.traceparts.com
Phone. +33(0)232 794 426

Trade register number: 433 949 625 000 19
VAT. No FR53433949625

You are receiving this newsletter because of your registration with TraceParts.

Our General Terms of Use & Privacy Policy can be found here. Information on our GDPR compliance can be found here.

.


Helena Tomic
About the Author

Helena Tomić, Marketing Specialist

Filter by category


Other similar posts

New Part Catalogs Newsletters

The Newsletter to The TraceParts Design Engineering Community #173

December 2022 – New parts catalogs available on the TraceParts CAD-content platform: Parco, Inc., Fisher Barton, Compact Automation Products, Valworx and KINETIC. TraceParts Newsletter #173...

New Part Catalogs Newsletters

The Newsletter to The TraceParts Design Engineering Community #176

March 2023 – New parts catalogs available on the TraceParts CAD-content platform: GAMM, Parco, Inc., KINETIC, BMTS, COVAL. TraceParts Newsletter #176 New components provided from...

New Part Catalogs Newsletters

The Newsletter to The TraceParts Design Engineering Community #171

October 2022 – New parts catalogs available on the TraceParts CAD-content platform: Schneider Electric, Montech, Brevetti Stendalto, Bell-Everman and Vishay. TraceParts Newsletter #171 New components...