The Newsletter to The TraceParts Design Engineering Community #167

  • Helena Tomic
  • Helena Tomic

April 2022 – New parts catalogs available on the TraceParts CAD-content platform: Roxtec, EXAIR CORPORATION, Fairlane Products, igus, KOWA.

TraceParts Newsletter #167 New components provided from Roxtec, EXAIR CORPORATION, Fairlane Products, igus, KOWA

TraceParts

NEW AND UPDATED CATALOGS  | April 2022

Browse any of the catalogs below to speed up your next design project

with manufacturer certified catalogs on TraceParts.com

Roxtec

Roxtec

Complete sealing solutions for cables and pipes

New Components

  • Transit for high cable density and large cables
  • Light-weight cable entry seals with composite frame
  • Openable transit for cabinets and enclosures

Transit for high cable density and large cables

Browse Catalog →
ACE’s Industrial Gas Springs for Gentle Movement

ACE’s Industrial Gas Springs for Gentle Movement

Designing a new type of medical care and stand-up wheelchair for people with limited mobility, such as people in rehab, requires the finest coordination of all medical and technical components. In this case, Paravan GmbH succeeded in bringing a study to market maturity within two years with the help of Nold Hydraulik + Pneumatik GmbH and ACE’s industrial gas springs.

Subscribe now

EXAIR CORPORATION

EXAIR CORPORATION

EXAIR manufactures compressed air-operated products

New Components

  • Model 1111-7 Zinc Aluminum Super Air Nozzle Cluster, 1/2 FNPT
  • Model 1010SS 303 Stainless Steel Micro Air Nozzle, 1/8 MNPT
  • Model 1009SS 303 Stainless Steel Adjustable Air Nozzle, 1/8 MNPT
Browse Catalog →

Model 1111-7 Zinc Aluminum Super Air Nozzle Cluster, 1/2 FNPT

Fairlane Products

Fairlane Products

Products used in machine tool workholding (fastening and material handling).

New Components

  • GRIPSHAPE FINGER BLANKS – STEEL – INDIVIDUAL & UN-CUT PAIR
  • Thrust Screws – Headed Design – Abrasive Diamond Cone
  • Covered Bearings – Bearing Mount – Urethane – Precision Sealed – Double Bearing

GRIPSHAPE FINGER BLANKS - STEEL - INDIVIDUAL & UN-CUT PAIR

Browse Catalog →
igus

igus

Manufacturer of energy-chain-systems and polymer bearings

New Components

  • Stepper motor NEMA17
  • System P4 energy chains®
  • Spindle stepper motors
Browse Catalog →

Stepper motor NEMA17

KOWA

KOWA

Industrial Lenses

New Components

  • 1″ 4.7mm/F2.4 Manual Iris, High Resolution, C-Mount lens
  • 1/2″, 17x Megapixel zoom lens, 7.5-127mm, F1.6, C-mount, Video-Iris
  • 1.1″ Megapixel, fixed focal length lens, Wide-band Multi-Coating, C-mount
Browse Catalog →

1" 4.7mm/F2.4 Manual Iris, High Resolution, C-Mount lens

ENGINEERING NEWS

with friendly support from EngineeringClicks

Best Laser Engraver Machines: Our Top 5 Pick

Best Laser Engraver Machines: Our Top 5 Pick

Here we present our best pick of the best laser engraver machines. Acquiring the laser cutter that will fulfill your needs may not be as expensive as you might think. In the past, it was only large companies that could afford laser cutters, but with new technology they have become available at affordable prices. While they are still not dirt-cheap, if you need a laser cutter in your home it is definitely possible to do so.

Read More →

Best Mouse for CAD: AutoCAD, SOLIDWORKS in 2022

Best Mouse for CAD: AutoCAD, SOLIDWORKS in 2022

This is a quick three step AutoCAD Electrical tutorial. Due to the complicated nature of their job, electrical systems designers are always on the lookout for better and more sophisticated software. Luckily, Autodesk, a company famous for its design software, took note and created AutoCAD Electrical. Nowadays, this program is a must-have for electrical designers.

Read More →

Women in Engineering: How to Choose the Right Sector

Women in Engineering: How to Choose the Right Sector

“Women in Engineering” movement is gaining momentum. The barriers for women working in engineering are falling, so where would you work if you had the opportunity? Women have typically been offered very limited paths into engineering.
While 20% of engineering qualifications are awarded to women, they make up just 13% of the workforce.

Read More →

facebook

twitter

youtube

linkedin

TraceParts S.A.S.
Parc Eco Normandie
76430 Saint Romain – France

E-Mail: info@traceparts.com
Web: www.traceparts.com
Phone. +33(0)232 794 426

Trade register number: 433 949 625 000 19
VAT. No FR53433949625

You are receiving this newsletter because of your registration with TraceParts.

Our General Terms of Use & Privacy Policy can be found here. Information on our GDPR compliance can be found here.

.

Helena Tomic
About the Author

Helena Tomić, Marketing Specialist

Filter by category


Other similar posts

New Part Catalogs Newsletters

The Newsletter to The TraceParts Design Engineering Community #170

September 2022 – New parts catalogs available on the TraceParts CAD-content platform: Device Technologies Inc., GCT, Blickle, Lemo, Meccania. TraceParts Newsletter #170 New components provided...

New Part Catalogs Newsletters

The Newsletter to The TraceParts Design Engineering Community #176

March 2023 – New parts catalogs available on the TraceParts CAD-content platform: GAMM, Parco, Inc., KINETIC, BMTS, COVAL. TraceParts Newsletter #176 New components provided from...

New Part Catalogs Newsletters

The Newsletter to The TraceParts Design Engineering Community #173

December 2022 – New parts catalogs available on the TraceParts CAD-content platform: Parco, Inc., Fisher Barton, Compact Automation Products, Valworx and KINETIC. TraceParts Newsletter #173...