The Newsletter to The TraceParts Design Engineering Community #174

  • Mia Sokic
  • Mia Sokic

January 2023 – New parts catalogs available on the TraceParts CAD-content platform: Hirose Electric Co., Ltd., ADVANTECH, Anemo Engineering, JAE Electronics Inc. and Samtec.

TraceParts Newsletter #174 New components provided from Hirose Electric Co., Ltd., ADVANTECH, Anemo Engineering, JAE Electronics Inc., Samtec

 
 
TraceParts

NEW AND UPDATED CATALOGS  | January 2023

Browse any of the catalogs below to speed up your next design project

with manufacturer certified catalogs on TraceParts.com

 
 
 
 
 
Hirose Electric Co., Ltd.

Hirose Electric Co., Ltd.

Connectors for different applications and industries

New Components

  • High Performance, Miniature Circular Connectors
  • FC Type Fiber Optic Connectors
  • 0.25mm Pitch, 1.1mm High, Top Contact, High FPC Retention Force

High Performance, Miniature Circular Connectors

Browse Catalog →
 
 
ADVANTECH

ADVANTECH

Industrial Automation

New Components

  • Industrial Unmanaged Ethernet Switch 
  • Embedded Automation Computers
  • SKY- 1U Server Chassis
Browse Catalog →

Industrial Unmanaged Ethernet Switch

 
Anemo Engineering

Anemo Engineering

Fastener & Coupling solution

New Components

  • Vlier posi hex ball plunger
  • Vlier tooling flange
  • Vlier spring locating pin

Vlier posi hex ball plunger

Browse Catalog →
 
JAE Electronics Inc.

JAE Electronics Inc.

Gobal manufacturer of connectors and cables for use in a wide variety of applications.

New Components

  • Floating Board-to-Board Connector Floating Side Straight Type
  • DX07 Series USB Type-C Cable Harness
  • MXM 3.0 Compatible Connector MM70 Series
Browse Catalog →

Floating Board-to-Board Connector Floating Side Straight Type

 
Samtec

Samtec

A global manufacturer of Connectors, Cables, Optics and RF Systems

New Components

  • HTSW – High Temperature PCB Header Strips, 0.100″ pitch
  • TMMH – Low Profile Header Strips with End Shroud, 2.00 mm Pitch
  • HDTM – XCede® HD 1.80 mm High-Density Backplane Vertical Header
Browse Catalog →

HTSW - High Temperature PCB Header Strips, 0.100" pitch

 

ENGINEERING NEWS

with friendly support from EngineeringClicks

Laminar Flow

Laminar Flow

Laminar flow is a phenomenon observed in flowing fluids that manifests during the study of fluid dynamics. In general, fluid flow can be described in two ways: laminar flow and turbulent flow. This article will describe laminar flow, how and when it was first observed, and its relationship to the Reynolds number.

Read More →
 

What is Control Engineering?

What is Control Engineering?

Control Engineering is a branch of engineering that artificially modifies a system to ensure a desired behavior. A system can be mechanical, fluid, chemical, financial or even biological. Control engineering is a very broad discipline and is used in all fields of engineering.

Read More →

How To Avoid Hindering Your Career in Mechanical Design Engineering

How To Avoid Hindering Your Career in Mechanical Design Engineering

As a dashing and aspiring mechanical design engineer, there are several things that can go wrong. This may be during you initial job hunt or your first work experience. Looking back there may be things you could and should have done differently.

Read More →

 
facebook
 

twitter
 

youtube

linkedin

TraceParts S.A.S.
Parc Eco Normandie
76430 Saint Romain – France

E-Mail: info@traceparts.com
Web: www.traceparts.com
Phone. +33(0)232 794 426

Trade register number: 433 949 625 000 19
VAT. No FR53433949625

You are receiving this newsletter because of your registration with TraceParts.

Our General Terms of Use & Privacy Policy can be found here. Information on our GDPR compliance can be found here.

Mia Sokic
About the Author

Mia Sokic, Junior Digital Marketing Specialist

Filter by category


Other similar posts

New Part Catalogs Newsletters

The Newsletter to The TraceParts Design Engineering Community #166

March 2022 – New parts catalogs available on the TraceParts CAD-content platform: Swagelok Company, Motion Industries, preci-dip, ACE Stoßdämpfer GmbH, ELESA. See the TraceParts Newsletter

New Part Catalogs Newsletters

The Newsletter to The TraceParts Design Engineering Community #171

October 2022 – New parts catalogs available on the TraceParts CAD-content platform: Schneider Electric, Montech, Brevetti Stendalto, Bell-Everman and Vishay. TraceParts Newsletter #171 New components...

New Part Catalogs Newsletters

The Newsletter to The TraceParts Design Engineering Community #169

June 2022 – New parts catalogs available on the TraceParts CAD-content platform: Motion Industries, Phoenix Contact, NADELLA, ROSS Controls, SCHWEIZER. TraceParts Newsletter #169 New components...