Cool New Products Newsletter for Engineers & Designers #45
October 2023 – A collection of Cool New products from the CAD world selected by TraceParts.
EBV´s Factory Automation – Get ready for the All-Electric-Society!
TE Connectivity D5601 Pressure Transducers – Bluetooth-enabled, ultra-stable solution
Nexperia’s Power Rectifiers
„Smart“ lifting point – ACP-TURNADO: New sizes up to M100/4”
ISC Plastic Parts Fastening, Protection & Innovation – Get your free sample pack
Industrial Automation solutions – Experience the Future of Industrial Automation
New White Paper – By Raise3D
IA Stunning Installation – Bridging Modula Technologies with ABB Robots
News from EBV Elektronik,Mouser,ISC Plastics Parts,Avnet Abacus,Raised3D and Modula
Cool New Industrial Products selected by TraceParts
EBV´s Factory Automation
Get ready for the All-Electric-Society!
Discover the future of smart manufacturing! Factory automation is undergoing a transformative shift, with four key trends shaping the future: autonomous production, heightened focus on functional safety, flexible manufacturing solutions, and a growing emphasis on energy self-sufficiency. EBV supports your next-level factory automation solutions.
Constructed with TE’s ultra-stable MEMS sensing element enclosed in a stainless steel and PBT housing. The 24-bit BLUETOOTH® 4.2 connection eliminates hard wiring and enables remote process control and monitoring. Suitable for gas or liquid pressures, including harsh media such as steam, contaminated water, and mildly corrosive fluid
The range of Nexperia power rectifiers offers industry-leading solutions for various applications. They provide a wide selection, including planar Schottky, trench Schottky, SiGe rectifiers, and ultra & hyperfast recovery rectifiers. These cater to different voltage requirements, ranging from 20V to 650V, and current ratings from 0.5A to 5A. With their advanced technology and excellent performance, they are suitable for applications such as engine control units, transmission control units, wireless chargers, LED lighting, and power supplies.
More safety for load and crane! Up to 30% more WLL compared to lifting points of comparable design and size from other suppliers guarantees the intelligent RUD ACP-TURNADO. Benefit from more ergonomics and efficiency! The ACP-TURNADO is now available in sizes up to M100 / 4″. Optimal for the heavy-duty sector. 3D CAD data of the ACP-TURNADO can be found on Traceparts!
ISC Plastic Parts Fastening, Protection & Innovation
Get your free sample pack
With a background of more than 20 years of experience, a clear vocation for innovation and a catalogue that includes nearly 40,000 references for protection, fixing and fastening, ISC has established itself as a benchmark in the sector of standardized plastic parts for the industry. Now you can obtain our special product presentation pack for free by clicking on the button below.
Avnet Abacus, together with Mornsun, offers a wide range of high-quality power supply products that are designed to meet the demanding requirements of industrial automation applications. From AC/DC converters, DC/DC converters to current transducers, these products ensure stability and reliability even in harsh environments featuring high efficiency, and good EMC performance.
In the white paper, we explore the background, potential applications, and value capability of fiber-reinforced thermoplastic 3D printing. This is an emerging industrial material category with high-performance properties (lightweight yet strong), making it a valuable solution for high-end industrial applications. Combining the benefits of thermoplastics with the mechanical properties of high-strength fibers, fiber-reinforced thermoplastics are expected to evolve in terms of cost-efficiency, performance, and material-driven manufacturing.
In the sheet metal stamping and assembly production area, old metal bins have been replaced by 7 Modula ML50D dual-external bay automatic warehouses. Subsequently, they were connected to an ABB robot that moves between the opposing rows of Modula for fully automated picking. The dual-external bay warehouses, once managed by operators, are now entirely controlled by the anthropomorphic robot.