Traceparts

Cool New Products Newsletter #17 – EN EMEA

Cool New Products for Engineers & Designers


Cool New Products for Engineers & Designers


Cool New Industrial Products selected by TraceParts

New field-ready connectivity

By Fischer Connectors

New pre-cabled solution Fischer UltiMateโ„ข 80: compatible with NATO STANAG 4695 connectors, 6-7 signal & power contacts, ITAR free, up to 500h salt mist, IP68 sealing, up to 10,000 mating cycles, random vibration 7.7 Grms, shock resistant 100 G. New size available for Fischer UltiMateโ„ข Series: size 15 (plug รธ 23.7 mm) up to 27 contacts.

Explore your options โ†’

Design for Additive Manufacturing

Are you ready to begin your DfAM journey?

This eBook introduces design for additive manufacturing (DfAM) and provides an overview of the applications, benefits, design process and integration with the CAD system.

Learn about lattices, metal printing and printer technology. Creo can help you develop innovative designs, optimize, and print to a variety of printers with ease.

Get eBook Now โ†’

Ceramic Fuses for high inrush currents

Schurter expanded its UMT-H family

The SMD ceramic fuses of the UMT-H family have been expanded in the form of a 40 A and a 50 A version. Schurter now offers the UMT-H with its Time-Lag T characteristic in a total of 26 rated currents between 160 mA and 50 A. The UMT-H SMD ceramic fuse now covers a current range from 160 mA to 50 A at voltages of up to 277 VAC and 250 VDC.

Learn more โ†’

Versatile Ultrasound Measurement

Robust Connection for Industrie 4.0

Pepperl+Fuchsโ€™ new UC18GS series of ultrasonic sensors with an IO-Link interface meets the flexibility, comprehensive functionality and futureproof data transfer requirements for sensors in IIoT and Industry 4.0 environments. Ultrasonic sensors reliably detect all kinds of materials without being irritated by the optical properties of their surfaces.

Learn more โ†’

New technical article

Mitigating the Effects of Pulsating Flow in Measurement

It is well known that flowmeters are sensitive to effects such as pulsating flow which can generate errors in flow measurement. The velocity profile of the flow undergoes a dramatic change during each cycle of pulsation compared to even flow conditions. The main source of potential error is the rate of sampling and how it will perceive the real flow passing through it.

Learn more โ†’

Low-flow Rate Double Syringe Pump

Two separate syringes can be simultaneously driven

For long-term applications, there used to be the handicap that the syringes had to be replaced manually for applications that were to run with the same liquid over a long period of time. Thanks to a technical innovation, Spetec has now succeeded in developing a double syringe pump that no longer has this disadvantage.


Learn more โ†’

 ยฉ copyright TraceParts S.A.S 1990-2021 – All rights reserved